Programming
Function blocks
Function blocks | Description |
|---|---|
Communication with a KL6771 MP-Bus master terminal. | |
This function block allows an MP-Bus slave to be addressed. | |
This function block is used to control and monitor a volume flow controller. | |
This function block is used to control and monitor an actuator for a damper or a globe valve. | |
This function block is used to configure the Energy Valve actuators EV..R2+.. with firmware 4.2.0 or higher. | |
This function block is suitable for Energy Valve actuators EV..R2+.. with firmware 4.2.0 or higher. | |
This function block is used to configure the Energy Valve actuators EV…R2+... with firmware 4.0.0 or higher. | |
This function block is suitable for Energy Valve actuators EV…R2+.. with firmware 4.0.0 or higher. | |
This function block is used to control a pressure-independent control ball valve. | |
This function block is used to control a control ball valve of the EP…R-R6+BAC series. | |
This function block is used to parameterize actuators of the EP…R-R6+BAC series. | |
This function block is used to configure the 6-way EPIV V4 DN 15…25 EP..R6 + BAC-HHx. | |
This function block is suitable for 6-way EPIV V4 DN 15…25 EP..R6 + BAC-HHx. | |
This function block is used to configure the 2-way EPIV V4 DN 15…50 EP…R2+(K)BAC. | |
This function block is suitable for 2-way EPIV V4 DN 15…50 EP…R2+(K)BAC. | |
This function block is used to control a control ball valve of the P6…W..EV-BAC series. | |
This function block is used to parameterize actuators. | |
This function block is used to configure the flow meters (FM). | |
This function block is suitable for the flow meters (FM). | |
For BELIMO room sensor MS24A-R...-MPX. | |
This function block is used to read room sensors of types P-22Rxx-1900x-1. | |
This function block is used to configure room sensors of types P-22Rxx-1900x-1. | |
This function block is used to configure room sensors of types P-22Rxx-1900x-1. | |
This function block is used to configure room sensors of types P-22Rxx-1900x-1. | |
This function block is used to configure room sensors of types P-22Rxx-1900x-1. | |
This function block is used to configure room sensors of types P-22Rxx-1900x-1. | |
This function block is used to configure room sensors of types P-22Rxx-1900x-1. | |
This function block is used to control and monitor a PTH sensor. | |
This function block is used to read room sensors. | |
This function block is used for the parameterization of room sensors. | |
This function block is used to control and monitor a fire damper. | |
This function block is used to configure SR actuators. | |
This function block is suitable for SR actuators. | |
This function block is used to configure the Thermal Energy Meter type 22PE-... and 22PEM-... . | |
This function block is suitable for the Thermal Energy Meter type 22PE-... and 22PEM-... . | |
This function block is used to control and monitor a multi-I/O module UST3. | |
This function block is used to control and monitor a volume flow controller. | |
This function block is used to configure the VAV actuators VRU-D3-BAC, VRU-M1-BAC and VRU-M1R-BAC. | |
This function block is suitable for VAV actuators VRU-D3-BAC, VRU-M1-BAC and VRU-M1R-BAC. | |
This function block is used to control and monitor a window ventilation system (FLS). | |
This function block is used to control and monitor an actuator for a damper or a globe valve. |
Functions
Function blocks | Description |
|---|---|
This function calculates a temperature from the value of an NI1000 L&S resistor. | |
This function calculates a temperature from the value of an NI1000 resistor. | |
This function calculates a temperature from the value of an NTC resistor. | |
This function calculates a temperature from the value of a PT1000 resistor. |
Enums
Data types | Description |
|---|---|
Ventilation type. | |
Control valve. | |
Status of the measured air quality. | |
Condensation protection status. | |
Background color of the display. | |
Display mode of the buttons. | |
Display mode of heating or cooling icons. | |
Display mode of the warning icon. | |
Display mode of the window icon. | |
Display mode temperature. | |
Display mode of the unit for the temperature. | |
Number of adjustable ventilation stages shown on the display. | |
Visibility on the display. | |
Enabled status. | |
Scaling. | |
Sensor type. | |
Bus failure action. | |
Command for service and test functions of the actuator. | |
Control mode. | |
Response to a low delta T. | |
Status of the Delta T Manager. | |
Setpoint override. | |
Passive sensor. | |
External sensor at input S1. | |
Bus failure action. | |
Sensor type. | |
Setpoint override. | |
Setpoint override. | |
Operation mode of the system. | |
Visualization of the application selected by the manufacturer. | |
Commands for service and test functions of the actuator. | |
Setpoint override. | |
Room pressure cascade control. | |
External sensor at input S1. | |
Control mode. | |
Delta T (dT) limitation. | |
Override mode. | |
Override control mode. | |
Setpoint override. | |
Error messages. | |
Voltage scaling. | |
Resistance scaling. |
Structures
Data types | Description |
|---|---|
Links the send and receive blocks with the function block KL6771. | |
Error messages of the “MPX” sensors. | |
Serial number of the device. | |
Device status. | |
Malfunction and service information. | |
Malfunction and service information. | |
Malfunction and service information. | |
Malfunction and service information. | |
Information on the state of the EV. | |
Data structure for setting the scaling and the resistance measurement. |