MP_RoomSensor_Parameter

This function block is used to parameterize room sensors of types 22Rxx-19-1 that were produced before May 2022 (as of May 2022, see MP_OperatingUnit_Configuration).
For more information, see www.belimo.com.
MP_Address is used to specify the MP-Bus device with which the function block is to communicate. bRead reads the parameters, bWrite writes them to the room sensor. bBusy indicates that the function block is active. bError is used to indicate an error in communication with the actuator. The type of the error can be read with iErrorId.
Inputs
VAR_INPUT
MP_Address : USINT := 1;
bWrite : BOOL;
bRead : BOOL;
strDataKL6771 : DataKL6771;
bUnitSelTemp : BOOL;
iOffsetCo2_Write : INT;
rOffsetTemp_Write : LREAL;
rOffsetHumidity_Write : LREAL;
rOffsetDewPointTemp_Write : LREAL;;
END_VARName | Type | Description |
|---|---|---|
MP_Address | USINT | MP-Bus address of the slave. |
bWrite | BOOL | A positive edge starts the function block and writes the parameter. |
bRead | BOOL | A positive edge starts the function block and reads the parameter. |
strDataKL6771 | The data structure with which the KL6771() function block must be linked. | |
bUnitSelTemp | BOOL | FALSE = °C, TRUE = °F. |
iOffsetCo2_Write | INT | OffsetCO2 [ppm] -500...500. |
rOffsetTemp_Write | LREAL | OffsetTemp [UnitSel] -15...15 °C (-27...27 °F) |
rOffsetHumidity_Write | LREAL | OffsetHumidity [%] -20...+20. |
rOffsetDewPointTemp_Write | LREAL | OffsetDewPointTemp [UnitSel] -15...15 °C (-27...27 °F). |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
iErrorId : MP_Error;
stUnit : STRING;
iOffsetCO2 : INT;
rOffsetHumidity : LREAL;
rOffsetTemp : LREAL;
rOffsetDewPointTemp : LREAL;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | This bit is set for as long as the function block is active. |
bError | BOOL | This output goes TRUE as soon as an error occurs. This error is described via the iErrorId variable. |
iErrorId | This output outputs an error code in the event of an error. bError goes TRUE at the same time. | |
stUnit | STRING | C = °C or F = °F, ? = not read. |
iOffsetCO2 | INT | OffsetCO2 [ppm]. |
rOffsetHumidity | LREAL | OffsetHumidity [%] 0.01. |
rOffsetTemp | LREAL | OffsetTemp [°C or °F] 0.01. |
rOffsetDewPointTemp | LREAL | DewOffsetTemp [°C or °F] 0.01. |
Requirements
Development environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4024.10 | Tc2_MPBus from 3.4.12.0 |