DataKL6771
Links the send and receive blocks with the function block KL6771
TYPE DataKL6771 :
STRUCT
OrderNumber : BYTE;
ReciveData : BOOL;
SendData : BOOL;
Error : BOOL;
ErrorID : MP_Error;
pNumber : DWORD;
END_STRUCT
END_TYPEOrderNumber: Internal byte
ReceiveData: Data is being received.
SendData: Data is being sent.
Error: This output goes TRUE as soon as an error occurs. This error is described via the ErrorID variable.
ErrorID: This output outputs an error code in the event of an error (see MP_Error). Error goes TRUE at the same time.
pNumber: Internal pointer
Requirements
Development environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_MPBus from 3.3.5.0 |