MP_ERROR
Library error messages.
TYPE MP_ERROR :
(
NO_MP_ERROR := 0,
WRONG_TERMINAL := 1,
NO_ANSWER_FROM_KL6771 := 2,
NO_LINK_TO_STRUCTURE_strDataKL6771 := 3,
WRONG_MP_ADDRESS_IS_0 := 10,
WRONG_MP_ADDRESS := 11,
WRONG_SET_POINT := 21,
MP_BUS_TIMEOUT_NO_ANSWER_FROM_SLAVE := 25,
MP_BUS_SETPOINT_DIFF_TOO_HIGH := 26,
KL6771_TIME_OUT := 31,
MP_ADDRESS_IS_IN_USE := 32,
MP_DISABLED := 33,
MP_BUS_ERROR := 87,
MP_NO_ANSWER_ON_EVENT := 88,
MP_NO_ANSWER := 89,
MP_COM_BREAK := 90,
MP_LENGTH_PARITY_ERROR := 98,
MP_CROSS_PARITY_ERROR := 99,
MP_MASTER_CONFLICT_ERROR := 101,
MP_GAP_TIMEOUT_ERROR := 102,
MP_NO_ANSWER_SLAVE := 103,
MP_ANSWER_ERROR_FLAG := 110,
MP_ANSWER_WRONG_LEN := 111,
MP_ANSWER_WRONG_TELEG := 112,
MP_ANSWER_WITH_ERROR := 115,
MP_ERROR_WrongDeviceFamily := 200,
MP_CONF_ERROR_CO2LimitGood := 300,
MP_CONF_ERROR_CO2LimitModerate := 301,
MP_CONF_ERROR_CO2Limit := 302
MP_CONF_ERROR_WRONG_TEMP_OFFSET := 303,
MP_CONF_ERROR_WRONG_HUMIDITY_OFFSET := 304,
MP_CONF_ERROR_WRONG_CO2_OFFSET := 305,
MP_CONF_ERROR_WRONG_TempSetpoint := 306,
MP_CONF_ERROR_WRONG_RelativeTempSetpoint := 307,
MP_CONF_ERROR_WRONG_DefaultTempSetpoint := 308,
MP_CONF_ERROR_WRONG_TempSetpointRange := 309,
MP_ANSWER_Reserve := -32758,
MP_ANSWER_UnknowCommand := -32757,
MP_ANSWER_WrongOrNoPassword := -32756,
MP_ANSWER_CommandExecution := -32755,
MP_ANSWER_ParameterError := -32754,
MP_ANSWER_UnknowId := -32753,
MP_ANSWER_SizeMismatch := -32752,
MP_ANSWER_IllegalBlockNr := -32751,
MP_ANSWER_InternalBusBusy := -32750,
MP_ANSWER_ReservedForFuture := -32513
)
END_TYPENO_MP_ERROR: No error.
WRONG_TERMINAL: Wrong terminal connected.
NO_ANSWER_FROM_KL6771: No answer from KL6771. This message usually means that there is no connection to the terminal. Are the I/O variables of the terminal linked? Terminal plugged in incorrectly? Everything revised, compiled and read again?
NO_LINK_TO_STRUCTURE_strDataKL6771: Check link to structure DataKL6771.
WRONG_MP_ADDRESS_IS_0: MP-Bus address is 0. Only addresses between 1 and 8 are allowed.
WRONG_MP_ADDRESS: MP-Bus address is >8. Only addresses between 1 and 8 are allowed.
WRONG_SET_POINT: Wrong setpoint.
MP_BUS_TIMEOUT_NO_ANSWER_FROM_SLAVE: MP-Bus timeout, no answer from slave.
MP_BUS_SETPOINT_DIFF_TOO_HIGH: Difference from setpoint too high.
KL6771_TIME_OUT: KL6771 timeout.
MP_ADDRESS_IS_IN_USE: MP-Bus address is in use.
MP_DISABLED: MP-Bus disabled.
MP_BUS_ERROR: MP-Bus error.
MP_NO_ANSWER_ON_EVENT: MP-Bus no answer on event.
MP_NO_ANSWER: MP-Bus no answer.
MP_COM_BREAK: MP-Bus communication break.
MP_LENGTH_PARITY_ERROR: MP-Bus length parity error.
MP_CROSS_PARITY_ERROR: MP-Bus cross parity error.
MP_MASTER_CONFLICT_ERROR: MP-Bus MASTER_CONFLICT_ERROR.
MP_GAP_TIMEOUT_ERROR: MP-Bus GAP timeout.
MP_NO_ANSWER_SLAVE: MP-Bus no answer from slave.
MP_ANSWER_ERROR_FLAG: MP-Bus error bit in the answer telegram is set.
MP_ANSWER_WRONG_LEN: MP-Bus wrong telegram length.
MP_ANSWER_WRONG_TELEG: MP-Bus wrong telegram received.
MP_ANSWER_WITH_ERROR: MP-Bus answer contains an error.
MP_ERROR_WrongDeviceFamily: Wrong device family.
MP_CONF_ERROR_CO2LimitGood: Configuration error for CO2 limit "Good".
MP_CONF_ERROR_CO2LimitModerate: Configuration error for CO2 limit "Moderate".
MP_CONF_ERROR_CO2Limit: Configuration error for CO2 limit.
MP_CONF_ERROR_WRONG_TEMP_OFFSET: Configuration error for temperature offset.
MP_CONF_ERROR_WRONG_HUMIDITY_OFFSET: Configuration error for humidity offset.
MP_CONF_ERROR_WRONG_CO2_OFFSET: Configuration error for CO2 offset.
MP_CONF_ERROR_WRONG_TempSetpoint: Configuration error for temperature setpoint.
MP_CONF_ERROR_WRONG_RelativeTempSetpoint: Configuration error for relative temperature setpoint.
MP_CONF_ERROR_WRONG_DefaultTempSetpoint: Configuration error for default temperature setpoint.
MP_CONF_ERROR_WRONG_TempSetpointRange: Configuration error for temperature setpoint range.
MP_ANSWER_Reserve: Reserve.
MP_ANSWER_UnknowCommand: Unknown command.
MP_ANSWER_WrongOrNoPassword: Wrong or no password.
MP_ANSWER_CommandExecution: Execution of the command.
MP_ANSWER_ParameterError: Parameter error.
MP_ANSWER_UnknowId: Unknown Id.
MP_ANSWER_SizeMismatch: Size does not match.
MP_ANSWER_IllegalBlockNr: Invalid block number.
MP_ANSWER_InternalBusBusy: Internal bus is busy.
MP_ANSWER_ReservedForFuture: Reserve.
Requirements
Development environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_MPBus from 3.3.5.0 |