ST_MP_VRU_ServiceInfo
Malfunction and service information.
TYPE ST_MP_VRU_ServiceInfo :
STRUCT
bError_dP_Sensor : BOOL;
bReverseAirflowDetected : BOOL;
bAirflowNotReached : BOOL;
bFlowInClosedPosition : BOOL;
bInternalActivity : BOOL;
bGearDisengaged : BOOL;
bBusWatchdogTriggered : BOOL;
bActuatorDoseNotFitToApplication : BOOL;
bPressSensorWrongConnected : BOOL;
bPressureSensorNotReached : BOOL;
bError_dP_SensorOutOfRange : BOOL;
END_STRUCT
END_TYPEbError_dP_Sensor: Error dp sensor.
bReverseAirflowDetected: Reverse airflow detected.
bAirflowNotReached: Airflow not reached.
bFlowInClosedPosition: Flow in closed position.
bInternalActivity: Internal activity.
bGearDisengaged: Gear disengaged.
bBusWatchdogTriggered: Bus watchdog triggered.
bActuatorDoseNotFitToApplication: Actuator does not fit the application.
bPressSensorWrongConnected: Pressure sensor connected incorrectly.
bPressureSensorNotReached: Pressure sensor not reached.
bError_dP_SensorOutOfRange: dP sensor out of range.
Requirements
Development environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4024.22 | Tc2_MPBus from 3.4.13.0 |