E_MP_VRU_OverrideControl
Setpoint override.
TYPE E_MP_VRU_OverrideControl :
(
MPBus_VRU_Override_None := 0,
MPBus_VRU_Override_Open := 1,
MPBus_VRU_Override_Close := 2,
MPBus_VRU_Override_Max := 3,
MPBus_VRU_Override_Min := 4,
MPBus_VRU_Override_Reserve := 5,
MPBus_VRU_Override_Motor_Stop := 6,
MPBus_VRU_Override_Vnom_Pnom := 7
);
END_TYPE
MPBus_VRU_Override_None: None.
MPBus_VRU_Override_Open: Open.
MPBus_VRU_Override_Close: Close.
MPBus_VRU_Override_Max: Maximum.
MPBus_VRU_Override_Min: Minimum.
MPBus_VRU_Override_Reserve: Reserve.
MPBus_VRU_Override_Motor_Stop: Motor stop.
MPBus_VRU_Override_Vnom_Pnom: Vnom / Pnom.
Requirements
Development environment | PLC library to include |
---|---|
TwinCAT from v3.1.4024.22 | Tc2_MPBus from 3.4.13.0 |