E_MP_EV_V4_Sensor1Type
External sensor at input S1.
TYPE E_MP_EV_V4_Sensor1Type :
(
MPBus_EV_Sensor_None := 0,
MPBus_EV_Sensor_Active := 1,
MPBus_EV_Sensor_Passive := 3,
MPBus_EV_Sensor_Switch := 4
);
END_TYPEMPBus_EV_Sensor_None: none.
MPBus_EV_Sensor_Active: active.
MPBus_EV_Sensor_Passive: passive.
MPBus_EV_Sensor_Switch: switch.
Prerequisites
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4024.28 | Tc2_MPBus from 3.4.15.0 |