E_MPBus_Override_6wayMPIV_V4
Setpoint override.
TYPE E_MPBus_Override_6wayMPIV_V4 :
(
MPBus_6wayMPIV_V4_None := 0,
MPBus_6wayMPIV_V4_Seq1Open := 1,
MPBus_6wayMPIV_V4_Seq2Open := 2,
MPBus_6wayMPIV_V4_Close := 3,
MPBus_6wayMPIV_V4_Seq1Max := 6,
MPBus_6wayMPIV_V4_Seq2Max := 7,
MPBus_6wayMPIV_V4_Seq1Nominal := 8,
MPBus_6wayMPIV_V4_Seq2Nominal := 9,
MPBus_6wayMPIV_V4_MotorStop := 10
);
END_TYPEMPBus_6wayMPIV_V4_None: None.
MPBus_6wayMPIV_V4_Seq1Open: Open sequence 1.
MPBus_6wayMPIV_V4_Seq2Open: Open sequence 2.
MPBus_6wayMPIV_V4_Close: Close.
MPBus_6wayMPIV_V4_Seq1Max: Sequence 1 maximum.
MPBus_6wayMPIV_V4_Seq2Max: Sequence 2 maximum.
MPBus_6wayMPIV_V4_Seq1Nominal: Sequence 1 nominal.
MPBus_6wayMPIV_V4_Seq2Nominal: Sequence 2 nominal.
MPBus_6wayMPIV_V4_MotorStop: Stop the motor.
Requirements
Development environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4024.77 | Tc2_MPBus from 3.8.1.0 |