POUs
Function blocks
Function blocks | Description |
---|---|
Communication with a KL6771 MP-Bus master terminal. | |
This function block allows an MP-Bus slave to be addressed. | |
This function block is used to control and monitor a volume flow controller. | |
This function block is used to control and monitor an actuator of a damper and of a globe valve. | |
This function block is used to configure the Energy Valve actuators EV..R2+.. with firmware 4.2.0 or higher. | |
This function block is suitable for Energy Valve actuators EV..R2+.. with firmware 4.2.0 or higher. | |
This function block is used to configure the Energy Valve actuators EV...R2+... with firmware 4.0.0 or higher. | |
This function block is suitable for Energy Valve actuators EV...R2+.. with firmware 4.0.0 or higher. | |
This function block is used to control a pressure-independent control ball valve. | |
This function block is used to control a control ball valve of series EP...R-R6+BAC. | |
This function block is used to parameterize actuators of series EP...R-R6+BAC. | |
This function block is used to configure the 2-way EPIV V4 DN 15...50 EP...R2+(K)BAC. | |
This function block is suitable for 2-way EPIV V4 DN 15...50 EP...R2+(K)BAC. | |
This function block is used to control a control ball valve of series P6...W..EV-BAC. | |
This function block is used to parameterize actuators. | |
This function block is used to configure the flow meters (FM). | |
This function block is suitable for the flow meters (FM). | |
For BELIMO room sensor MS24A-R...-MPX. | |
This function block is used to read room sensors of types P-22Rxx-1900x-1. | |
This function block is used to configure room sensors of types P-22Rxx-1900x-1. | |
This function block is used to configure room sensors of types P-22Rxx-1900x-1. | |
This function block is used to configure room sensors of types P-22Rxx-1900x-1. | |
This function block is used to configure room sensors of types P-22Rxx-1900x-1. | |
This function block is used to configure room sensors of types P-22Rxx-1900x-1. | |
This function block is used to configure room sensors of types P-22Rxx-1900x-1. | |
This function block is used to control and monitor a PTH sensor. | |
This function block is used to read room sensors. | |
This function block is used for the parameterization of room sensors. | |
This function block is used to control and monitor a fire damper. | |
This function block is used to configure the Thermal Energy Meter type 22PE-... and 22PEM-... . | |
This function block is suitable for the Thermal Energy Meter type 22PE-... and 22PEM-... . | |
This function block is used to control and monitor a multi-I/O module UST3. | |
This function block is used to control and monitor a volume flow controller. | |
This function block is used to configure the VAV actuators VRU-D3-BAC, VRU-M1-BAC and VRU-M1R-BAC. | |
This function block is suitable for VAV actuators VRU-D3-BAC, VRU-M1-BAC and VRU-M1R-BAC. | |
This function block is used to control and monitor a window ventilation system (FLS). | |
This function block is used to control and monitor an actuator of a damper and of a globe valve. |
Functions
Function blocks | Description |
---|---|
This function calculates a temperature from the value of an NI1000 L&S resistor. | |
This function calculates a temperature from the value of an NI1000 resistor. | |
This function calculates a temperature from the value of an NTC resistor. | |
This function calculates a temperature from the value of a PT1000 resistor. |