MP_RoomSensor

This function block is used to read out room sensors of types 22Rxx-19-1 that were produced before May 2022 (as of May 2022, see MP_OperatingUnit).
For more information, see www.belimo.com.
MP_Address is used to specify the MP-Bus device with which the function block is to communicate. bStart activates communication with the MP-Bus device. bBusy indicates that the function block is active. If bStart remains TRUE, the device is addressed cyclically with a period specified by the time in TMPolling. The time should be set longer than 1 s. bError is used to indicate an error in communication with the actuator. The type of the error can be read with iErrorId.
Inputs
VAR_INPUT
MP_Address : USINT := 1;
bStart : BOOL;
bReadDISensor : BOOL;
strDataKL6771 : DataKL6771;
TMpolling : TIME := t#10s;
END_VARName | Type | Description |
|---|---|---|
MP_Address | USINT | MP-Bus address of the slave. |
bStart | BOOL | A positive edge starts the function block. If this remains continuously TRUE, the function block will be activated cyclically with a period specified by the time in TMPolling. |
bReadDISensor | BOOL | If TRUE, the DI sensor is read and the result is available in bDigitalInput. |
strDataKL6771 | The data structure with which the KL6771() function block must be linked. | |
TMpolling | TIME | The time for which the function block should address the actuator. Default 10 s, minimum time 1 s. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
iErrorId : MP_Error;
rSensTemp : LREAL;
rDewPointTemp : LREAL;
rHumid : LREAL;
uiCo2 : UINT;
stUnit : STRING;
bDigitalInput : BOOL;
bSensorError : BOOL;
st_SensorType : STRING;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | This bit is set for as long as the function block is active. |
bError | BOOL | This output goes TRUE as soon as an error occurs. This error is described via the iErrorId variable. |
iErrorId | This output outputs an error code in the event of an error. bError goes TRUE at the same time. | |
rSensTemp | LREAL | Sensor temperature in °C or °F. |
rDewPointTemp | LREAL | Temperature of the calculated dew point in °C or °F. |
rHumid | LREAL | Humidity in percent (% 0.01). |
uiCo2 | UINT | CO2 content in ppm. |
stUnit | STRING | C = °C or F = °F, ? = not read. |
bDigitalInput | BOOL | DI sensor read if bReadDISensor is TRUE. |
bSensorError | BOOL | One of the sensors has an error. |
st_SensorType | STRING | Sensor type. '?' = not read / type / 'unknown' = number unknown. |
Requirements
Development environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4024.10 | Tc2_MPBus from 3.4.12.0 |