MP_EV

This function block is used to control a control ball valve of series P6..W..EV-BAC. For more information please visit www.belimo.com.
MP_Address is used to specify the MP-Bus device with which the function block is to communicate. bStart activates communication with the MP-Bus device. bBusy indicates that the function block is active. If bStart remains TRUE, the device is addressed cyclically with a period specified by the time in TMPolling. The time should be set longer than 1 s. bError is used to indicate an error in communication with the actuator. The type of the error can be read with iErrorId.
Inputs
VAR_INPUT
MP_Address : USINT := 1;
bStart : BOOL := TRUE;
strDataKL6771 : DataKL6771;
TMpolling : TIME := t#10s;
nOverrideControl : E_MPBus_Override := MPBus_Override_Auto;
nRelSetpoint : INT;
END_VARName | Type | Description |
|---|---|---|
MP_Address | USINT | MP-Bus address of the slave. |
bStart | BOOL | A positive edge starts the function block. If this remains continuously TRUE, the function block will be activated cyclically with a period specified by the time in TMPolling. |
strDataKL6771 | The data structure with which the KL6771() function block must be linked. | |
TMpolling | TIME | The time for which the function block should address the actuator. Default 10 s, minimum time 1 s. |
nOverrideControl | nOverrideControl: The relative setpoint nRelSetpoint is ignored in override mode. Overriding is disabled if the command is not repeated within 120 minutes. | |
nRelSetpoint | INT | The setpoint is interpreted either as position setpoint or as advance setpoint. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
iErrorId : MP_Error;
nAbsPos : INT;
rT1_SI : REAL;
rT2_SI : REAL;
rDELTA_T : REAL;
rP_SI : REAL;
nE_COOLING_SI : DINT;
nE_HEATING_SI : DINT;
nRelFlow : INT;
rAbsFlow_SI : REAL;
nRelPos : INT;
nRelSetpointRead : INT;
bErrorStateT1 : BOOL;
bErrorStateT2 : BOOL;
bErrorStateFlowSensorErr : BOOL;
bErrorStateMechanicalOverload : BOOL;
st_StateEV : St_StateEV;
bPositionSetByHand : BOOL;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | This bit is set for as long as the function block is active. |
bError | BOOL | This output goes TRUE as soon as an error occurs. This error is described via the iErrorId variable. |
iErrorId | This output outputs an error code in the event of an error. bError goes TRUE at the same time. | |
nAbsPos | INT | Absolute position in ° |
rT1_SI | REAL | Temperature 1 (remote) in °C |
rT2_SI | REAL | Temperature 2 (embedded) in °C |
rDELTA_T | REAL | Delta temperature in °C |
rP_SI | REAL | Energy in kW |
nE_COOLING_SI | DINT | Cooling energy in kWh |
nE_HEATING_SI | DINT | Heating energy in kWh |
nRelFlow | INT | Relative flow rate in % |
rAbsFlow_SI | REAL | Absolute flow rate in l/min |
nRelPos | INT | Relative position in % |
nRelSetpointRead | INT | The setpoint is interpreted either as position setpoint or as advance setpoint (relative to Vmax) in %. |
bErrorStateT1 | BOOL | Error temperature sensor T1 |
bErrorStateT2 | BOOL | Error temperature sensor T2. |
bErrorStateFlowSensorErr | BOOL | Flow sensor is faulty. |
bErrorStateMechanicalOverload | BOOL | Mechanical overload detected. |
st_StateEV | Only devices from 27 March 2014 | |
bPositionSetByHand | BOOL | The actuator position was changed manually. |
Requirements
Development environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_MPBus from 3.3.5.0 |