E_MPBus_Override
Override mode.
TYPE E_MPBus_Override :
(
MPBus_Override_None := 0,
MPBus_Override_Auto := 1,
MPBus_Override_Close := 2,
MPBus_Override_Open := 3,
MPBus_Override_Vnom := 4,
MPBus_Override_Vmax := 5,
MPBus_Override_Stop := 6,
MPBus_Override_Pnom := 7,
MPBus_Override_Pmax := 8
);
END_TYPERequirements
Development environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_MPBus from 3.3.5.0 |