MP_OperatingUnit_ConfigurationDisplay

This function block is used to configure room sensors of types P-22Rxx-1900x-1. It is compatible with 22Rxx-19-1 room sensors produced as of May 2022 (before May 2022, see MP_RoomSensor_Parameter).
For more information, see www.belimo.com.
MP_Address is used to specify the MP-Bus device with which the function block is to communicate. bStart activates communication with the MP-Bus device. bBusy indicates that the function block is active. bError is used to indicate an error in communication with the actuator. The type of the error can be read with iErrorId.
Inputs
VAR_INPUT
MP_Address : USINT := 1;
bStart : BOOL;
strDataKL6771 : DataKL6771;
nEnabledStatusLocalAdjustment : E_MP_EnabledStatus;
nDisplayModeTempUnit : E_MP_DisplayModeTempUnit;
nDisplayBackground : E_MP_DisplayBackground;
nVisibilityTempRoom : E_MP_DisplayVisibility;
nVisibilityRelativeHumidity : E_MP_DisplayVisibility;
nDisplayModeTemp : E_MP_DisplayModeTemp;
nVisibilityVentilationStage : E_MP_DisplayVisibility;
nDisplayModeButtonEco : E_MP_DisplayModeButton;
nVisibilityButtonBoost : E_MP_DisplayVisibility;
nDisplayModeButtonOnOff : E_MP_DisplayModeButton;
END_VARName | Type | Description |
|---|---|---|
MP_Address | USINT | MP-Bus address of the slave. |
bStart | BOOL | A positive edge starts the function block. |
strDataKL6771 | The data structure with which the KL6771() function block must be linked. | |
nEnabledStatusLocalAdjustment | Status of access permission for local adjustments | |
nDisplayModeTempUnit | Status of access permission for local adjustments | |
nDisplayBackground | Background color of the display | |
nVisibilityTempRoom | Visibility of the room temperature | |
nVisibilityRelativeHumidity | Visibility of the relative humidity | |
nDisplayModeTemp | Display mode of the temperature | |
nVisibilityVentilationStage | Visibility of the ventilation stage | |
nDisplayModeButtonEco | Display mode of the Eco button | |
nVisibilityButtonBoost | Display mode of the Boost button | |
nDisplayModeButtonOnOff | Display mode of the OnOff button |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
iErrorId : MP_Error;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | This bit is set for as long as the function block is active. |
bError | BOOL | This output goes TRUE as soon as an error occurs. This error is described via the iErrorId variable. |
iErrorId | This output outputs an error code in the event of an error. bError goes TRUE at the same time. |
Requirements
Development environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4024.46 | Tc2_MPBus from 3.6.1.0 |