E_MP_SR_OverrideControl
Setpoint override.
TYPE E_MP_SR_OverrideControl :
(
MPBus_SR_Override_None := 0,
MPBus_SR_Override_Open := 1,
MPBus_SR_Override_Close := 2,
MPBus_SR_Override_Min := 3,
MPBus_SR_Override_Mid := 4,
MPBus_SR_Override_Max := 5,
MPBus_SR_Override_Stop := 7,
MPBus_SR_Override_CloseFast := 8,
MPBus_SR_Override_OpenFast := 9
);
END_TYPEMPBus_SR_Override_None: None.
MPBus_SR_Override_Open: Open.
MPBus_SR_Override_Close: Close.
MPBus_SR_Override_Min: Minimum.
MPBus_SR_Override_Mid: Middle.
MPBus_SR_Override_Max: Maximum.
MPBus_SR_Override_Stop: Stop.
MPBus_SR_Override_CloseFast: Close quickly.
MPBus_SR_Override_OpenFast: Open quickly.
Requirements
Development environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4024.77 | Tc2_MPBus from 3.8.1.0 |