ST_MP_EV_V4_2_MalfunctionServiceInfo
Malfunction and service information.
TYPE ST_MP_EV_V4_2_MalfunctionServiceInfo :
STRUCT
bNoCommunicationToActuator : BOOL;
bGearDisengaged : BOOL;
bActuatorCannotMove : BOOL;
bReverseFlow : BOOL;
bFlowSetpointNotReached : BOOL;
bFlowWithClosedValve : BOOL;
bActualExccdsFlowNominal : BOOL;
bFlowMeasurementError : BOOL;
bRemoteTempError : BOOL;
bFlowbodyTempError : BOOL;
bCommToSensorInterrupted : BOOL;
bFreezeWarning : BOOL;
bGlycolDetected : BOOL;
bPowerSetpointNotReached : BOOL;
bDeviceEndOfLiveReached : BOOL;
bBusWatchdogTriggered : BOOL;
bNoDifferentialPressureDetected : BOOL;
bDifferentialPressureSetpointNotReached : BOOL;
bMinimumPositionApplied : BOOL;
END_STRUCT
END_TYPEbNoCommunicationToActuator: No communication to the actuator.
bGearDisengaged: Gear disengaged.
bActuatorCannotMove: Actuator cannot move.
bReverseFlow: Reverse flow.
bFlowSetpointNotReached: Setpoint for flow not reached.
bFlowWithClosedValve: Flow with closed valve.
bActualExccdsFlowNominal: Exceeds nominal flow rate.
bFlowMeasurementError: Error during flow measurement.
bRemoteTempError: Remote temperature error.
bFlowbodyTempError: Error in the temperature of the flow body.
bCommToSensorInterrupted: Communication to the sensor is interrupted.
bFreezeWarning: Freeze warning.
bGlycolDetected: Glycol detected.
bPowerSetpointNotReached: Setpoint for power not reached.
bDeviceEndOfLiveReached: Device has reached the end of its life cycle.
bBusWatchdogTriggered: Watchdog from the bus has triggered.
bNoDifferentialPressureDetected: No differential pressure detected.
bDifferentialPressureSetpointNotReached: Setpoint for differential pressure not reached.
bMinimumPositionApplied: Minimum position applied.
Prerequisites
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4024.66 | Tc2_MPBus from 3.7.1.0 |