ST_MP_EV_V4_MalfunctionServiceInfo
Malfunction and service information.
TYPE ST_MP_EV_V4_MalfunctionServiceInfo :
STRUCT
bNoCommunicationToActuator : BOOL;
bGearDisengaged : BOOL;
bActuatorCannotMove : BOOL;
bReverseFlow : BOOL;
bFlowSetpointNotReached : BOOL;
bFlowWithClosedValve : BOOL;
bActualFlowVnom : BOOL;
bFlowMeasurementError : BOOL;
bRemoteTempError : BOOL;
bIntegratedTempError : BOOL;
bCommToSensorInterrupted : BOOL;
bFreezeWarning : BOOL;
bGlycolDetected : BOOL;
bPowerSetpointNotReached : BOOL;
bBusWatchdogTriggered : BOOL;
END_STRUCT
END_TYPE
bNoCommunicationToActuator: No communication to the actuator.
bGearDisengaged: Gear disengaged.
bActuatorCannotMove: Actuator cannot move.
bReverseFlow: Reverse flow.
bFlowSetpointNotReached: Setpoint for flow not reached.
bFlowWithClosedValve: Flow with closed valve.
bActualFlowVnom: Actual flow > nominal flow.
bFlowMeasurementError: Error during flow measurement.
bRemoteTempError: Remote temperature error.
bIntegratedTempError: Integrated temperature error.
bCommToSensorInterrupted: Communication to the sensor is interrupted.
bFreezeWarning: Freeze warning.
bGlycolDetected: Glycol detected.
bPowerSetpointNotReached: Power setpoint not reached.
bBusWatchdogTriggered: Watchdog from the bus has triggered.
Requirements
Development environment | PLC library to include |
---|---|
TwinCAT from v3.1.4024.26 | Tc2_MPBus from 3.4.14.0 |