Data_Window
This ENUM can be used to specify the ventilation method.
TYPE Data_Window :
(
Window_Close := 8,
Window_Unlock := 9,
Window_Open := 10,
Window_20 := 11,
Window_40 := 12,
Window_60 := 13,
Window_80 := 14,
Window_100 := 15,
Auto_Close := 1,
Auto_5_15min := 2,
Auto_8_30min := 3,
Auto_10_50min := 4,
Auto_open := 5,
Auto := 0
)
END_TYPEWindow_Close: Closes the window
Window_Unlock: If you use "Unlock", use the switch in the window to restart the MP-Bus communication
Window_Open: Opens the window
Window_20: Opens the window by 20 %
Window_40: Opens the window by 40 %
Window_60: Opens the window by 60 %
Window_80: Opens the window by 80 %
Window_100: Opens the window by 100 %
Auto_Close: Automatic closing
Auto_5_15min: Automatic ventilation every 5...15 minutes
Auto_8_30min: Automatic ventilation every 8...30 minutes
Auto_10_50min: Automatic ventilation every 10...50 minutes
Auto_open: Automatic ventilation open
Auto: Automatic mode
Requirements
Development environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_MPBus from 3.3.5.0 |