UST3_R_SET
Resistance scaling
TYPE UST3_R_SET :
(
R_1Ohm := 0,
R_250mOhm := 1,
R_4Ohm := 2
)
END_TYPER_1Ohm: Scaling 0..20 kOhm
R_250mOhm: Scaling 0..5 kOhm
R_4Ohm: Scaling 0..262 kOhm
Requirements
Development environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_MPBus from 3.3.5.0 |