E_MP_VRU_Sensor1Type
External sensor at input S1.
TYPE E_MP_VRU_Sensor1Type :
(
MPBus_VRU_Sensor_None := 0,
MPBus_VRU_Sensor_Active := 1,
MPBus_VRU_Sensor_Passive := 2,
MPBus_VRU_Sensor_Switch := 4
);
END_TYPEMPBus_VRU_Sensor_None: None.
MPBus_VRU_Sensor_Active: Active.
MPBus_VRU_Sensor_Passive: Passive.
MPBus_VRU_Sensor_Switch: Switch.
Requirements
Development environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4024.22 | Tc2_MPBus from 3.4.13.0 |