MP_Serial_Number
Serial number of the device
TYPE MP_Serial_Number :
STRUCT
YearAndWeek : WORD;
DayAndNumber : WORD;
DeviceFamily : BYTE;
TestStation : BYTE;
FamilySuffix : BYTE;
END_STRUCT
END_TYPE
YearAndWeek: Year and week
DayAndNumber: Day and number
DeviceFamily: Device family
TestStation: Test station
FamilySuffix: Device family suffix
Requirements
Development environment | PLC library to include |
---|---|
TwinCAT from v3.1.4020.14 | Tc2_MPBus from 3.3.5.0 |