E_MP_JR_V4_OverrideControl
Setpoint override.
TYPE E_MP_JR_V4_OverrideControl :
(
  MPBus_JR_Override_None  := 0,
  MPBus_JR_Override_Open  := 1,
  MPBus_JR_Override_Close := 2,
  MPBus_JR_Override_Mid   := 4,
  MPBus_JR_Override_Max   := 5
);
END_TYPEMPBus_JR_Override_None: None.
MPBus_JR_Override_Open: Open.
MPBus_JR_Override_Close: Close.
MPBus_JR_Override_Mid: Middle.
MPBus_JR_Override_Max: Maximum.
Prerequisites
| Development Environment | PLC library to include | 
|---|---|
| TwinCAT from v3.1.4024.66 | Tc2_MPBus from 3.7.1.0 |