E_MP_EV_V4_2_Sensor1Type

Sensor type.

TYPE E_MP_EV_V4_2_Sensor1Type :
(
  MPBus_EV_Sensor_None           := 0,
  MPBus_EV_Sensor_Active         := 1,
  MPBus_EV_Sensor_Passive        := 3,
  MPBus_EV_Sensor_NormallyOpen   := 4,
  MPBus_EV_Sensor_NormallyClosed := 5,
);
END_TYPE

MPBus_EV_Sensor_None: None.

MPBus_EV_Sensor_Active: Active.

MPBus_EV_Sensor_Passive: Passive.

MPBus_EV_Sensor_NormallyOpen: Normally open.

MPBus_EV_Sensor_NormallyClosed: Normally closed.

Requirements

Development environment

PLC library to include

TwinCAT from v3.1.4024.77

Tc2_MPBus from 3.8.1.0