Overview
This library contains function blocks that represent various control engineering transfer elements in a functional diagram. Complex controllers that can be used for a large number of applications are included, as well as basic function blocks with which unique controller structures can be implemented for special applications.

Function blocks
Name | Description |
---|---|
2-position controller | |
Adaptive 2-position controller with PWM output | |
3 phase setpoint generator | |
3-position controller | |
Extended 3-position controller | |
Actual value filter | |
Arithmetic mean value filter | |
Area monitoring | |
D element | |
Dead band | |
Digital filter | |
Specification of the flow temperature depending on the outdoor temperature | |
Output of the Windows system time | |
Determination of the task cycle time | |
Hysteresis element | |
I element | |
I element with drift compensation | |
Lead/lag element | |
Control value limiter | |
Linear interpolation element | |
Data logger in *.csv ASCII format | |
Data logger in Matlab 5 format | |
Distribution of computing power in situations with several control loops | |
Moving average filter | |
PWM element with multiple outputs | |
Characteristic curve linearization | |
Noise generator | |
Notch filter | |
n-position controller | |
P element | |
Parameter switching algorithm for a split range controller | |
PI controller | |
Cascaded PI-PID controller | |
PID controller | |
Extended PID controller | |
Extended PID regulator with parameter set switchover | |
PID regulator with parameter set switchover | |
PT1 element | |
PT2 element | |
Oscillating PT2 element | |
PT3 element | |
PTn element | |
PTt element | |
PWM element | |
Extended PWM element | |
Ramp generator | |
Extended ramp generator | |
Range adjustment | |
Actuator control | |
Actuator simulation | |
Setpoint generator | |
Signal generator | |
Signal decomposition into a positive and negative part. | |
Stepper motor control | |
Transfer function according to the first standard form | |
Transfer function according to the second standard form | |
TuTg element | |
Zero damping |
Requirements
Development environment | Target platform | PLC libraries to include |
TwinCAT 3.1.4016 | PC or CX | Tc2_ControllerToolbox |