FB_CTRL_NORMALIZE

FB_CTRL_NORMALIZE 1:

This function block can be used to linearize a non-linear transfer element, with the aid of an inverse characteristic curve.

The characteristic curve of the transfer element that is to be linearized is stored in the table associated with this function block. The function block uses this to calculate the inverse characteristic curve with which the linearization can be carried out.

Sample

The following valve characteristic curve is stored in the table with 4 interpolation points.

FB_CTRL_NORMALIZE 2:

Control value

Valve position

arrTable[1,1] := -6;

arrTable[1,2] := -100;

arrTable[2,1] := -1;

arrTable[2,2] := -70;

arrTable[3,1] := 1;

arrTable[3,2] := 70;

arrTable[4,1] := 6;

arrTable[4,2] := 100;

The inverse characteristic curve is calculated from this characteristic curve:

FB_CTRL_NORMALIZE 3:

In the ideal case, applying these two characteristic curves in series will result in a linear transfer behavior.

FB_CTRL_NORMALIZE 4:

FB_CTRL_NORMALIZE 5: Inputs

VAR_INPUT
    fIn           : FLOAT;
    fManValue     : FLOAT;
    bExtrapolate  : BOOL;
    eMode         : E_CTRL_MODE;
END_VAR

Name

Type

Description

fIn

FLOAT

Input value

fManValue

FLOAT

Input value that is output in manual mode.

bExtrapolate

BOOL

If this input is FALSE, then the value of the last interpolation point is output if the limits of the table are exceeded. If, however, it is TRUE, then extrapolation is performed on the basis of the last two interpolation points.

eMode

E_CTRL_MODE

Input that specifies the operation mode of the function block.

FB_CTRL_NORMALIZE 6: Outputs

VAR_OUTPUT
    fOut                        : FLOAT;
    bInIsGreaterThanMaxElement  : BOOL;
    bInIsLessThanMinElement     : BOOL;
    eState                      : E_CTRL_STATE;
    eErrorId                    : E_CTRL_ERRORCODES;
    bError                      : BOOL;
END_VAR

Name

Type

Description

fOut

FLOAT

Table value from linear interpolation

bInIsGreaterThanMaxElement

BOOL

A TRUE at this output indicates that the input value is greater than the largest interpolation point.

bInIsLessThanMinElement

BOOL

A TRUE at this output indicates that the input value is smaller than the smallest interpolation point.

eState

E_CTRL_
STATE

State of the function block

eErrorId

E_CTRL_ERRORCODES

Supplies the error number when the output bError is set.

bError

BOOL

Becomes TRUE, as soon as an error occurs.

FB_CTRL_NORMALIZE 7: Inputs/ outputs

VAR_IN_OUT
    stParams        : ST_CTRL_NORMALIZE_PARAMS;
END_VAR

Name

Type

Description

stParams

ST_CTRL_NORMALIZE_PARAMS

Parameter structure of the function block

stParams consists of the following elements:

TYPE ST_CTRL_NORMALIZE_PARAMS:
STRUCT
    tCtrlCycleTime           : TIME := T#0ms;
    tTaskCycleTime           : TIME := T#0ms;
    pDataTable_ADR           : POINTER TO FLOAT := 0;
    nDataTable_SIZEOF        : UINT     := 0;
    nDataTable_NumberOfRows  : UINT     := 0;
END_STRUCT
END_TYPE

Name

Type

Description

tCtrlCycleTime

TIME

Cycle time with which the control loop is processed. This must be greater than or equal to the TaskCycleTime. The function block uses this input value to calculate internally whether the state and the output values have to be updated in the current cycle.

tTaskCycleTime

TIME

Cycle time with which the function block is called. If the function block is called in every cycle this corresponds to the task cycle time of the calling task.

pDataTable_
ADR

POINTER TO FLOAT

Address of the n x 2 array on which linear interpolation is to be carried out.

nDataTable_
SIZEOF

UINT

Size of the n x 2 array

nDataTable_
NumberOfRows

UINT

Number of rows in the array