FB_CTRL_ZERO_ZONE_DAMPING

FB_CTRL_ZERO_ZONE_DAMPING 1:

This function block enables zero point damping to be realized in order to minimize control interventions in the range | actual value - setpoint | < ε.

Transfer behavior in the time range

FB_CTRL_ZERO_ZONE_DAMPING 2:

FB_CTRL_ZERO_ZONE_DAMPING 3:

FB_CTRL_ZERO_ZONE_DAMPING 4:

FB_CTRL_ZERO_ZONE_DAMPING 5: Inputs

VAR_INPUT
    fSetpointValue    : FLOAT;
    fActualValue      : FLOAT;
    eMode             : E_CTRL_MODE;
END_VAR

Name

Type

Description

fSetpointValue

FLOAT

Setpoint of the controlled variable

fActualValue

FLOAT

Actual value of the controlled variable

eMode

E_CTRL_MODE

Input that specifies the operation mode of the function block.

FB_CTRL_ZERO_ZONE_DAMPING 6: Outputs

VAR_OUTPUT
    fSetpointValueOut    : FLOAT;
    fActualValueOut      : FLOAT;
    eState               : E_CTRL_STATE;
    eErrorId             : E_CTRL_ERRORCODES;
    bError               : BOOL;
END_VAR

Name

Type

Description

fSetpointValue
Out

FLOAT

Filtered setpoint to controller

fActualValueOut

FLOAT

Actual value to controller

eState

E_CTRL_STATE

State of the function block

eErrorId

E_CTRL_ERRORCODES

Supplies the error number when the output bError is set.

bError

BOOL

Becomes TRUE, as soon as an error occurs.

FB_CTRL_ZERO_ZONE_DAMPING 7: Inputs/ outputs

VAR_IN_OUT
    stParams        : ST_CTRL_ZERO_ZONE_DAMPING_PARAMS;
END_VAR

Name

Type

Description

stParams

ST_CTRL_ZERO_ZONE_
DAMPING_
PARAMS

Parameter structure of the transfer element

stParams consists of the following elements:

TYPE 
ST_CTRL_PI_PST_CTRL_ZERO_ZONE_DAMPING_PARAMS :
STRUCT
    tCtrlCycleTime         : TIME  := T#0ms;
    tTaskCycleTime         : TIME  := T#0ms;
    fDampingCoefficient    : FLOAT := 0.0;
END_STRUCT
END_TYPE

Name

Type

Description

tCtrlCycleTime

TIME

Cycle time with which the control loop is processed. This must be greater than or equal to the TaskCycleTime. The function block uses this input value to calculate internally whether the state and the output values have to be updated in the current cycle.

tTaskCycleTime

TIME

Cycle time with which the function block is called. If the function block is called in every cycle this corresponds to the task cycle time of the calling task.

fDampingCo
efficient

FLOAT

The parameter corresponds to kdamping in the transfer function.