FB_CTRL_I_WITH_DRIFTCOMPENSATION
The function block represents an I transfer element with drift compensation.
Functional diagram

Inputs
VAR_INPUT
fIn : FLOAT;
fManSyncValue : FLOAT;
bSync : BOOL;
eMode : E_CTRL_MODE;
bHold : BOOL;
END_VARName | Type | Description |
|---|---|---|
fIn | FLOAT | Input of the I element |
fManSyncValue | FLOAT | Input to which the I-element can be synchronized, or whose value is the present at the output in Manual Mode. |
bSync | BOOL | A rising edge at this input sets the integrator to the value "fManSyncValue". |
eMode | E_CTRL_MODE | Input that specifies the operation mode of the function block. |
bHold | BOOL | A TRUE at this input holds the integrator fixed at the current value, independently of the input |
Outputs
VAR_OUTPUT
fOut : FLOAT;
bARWactive : BOOL;
eState : E_CTRL_STATE;
eErrorId : E_CTRL_ERRORCODES;
bError : BOOL;
END_VARName | Type | Description |
|---|---|---|
fOut | FLOAT | Output of the I element |
bARWactive | BOOL | A TRUE at this output indicates that the integrator is being restricted. |
eState | E_CTRL_STATE | State of the function block |
eErrorId | E_CTRL_ERRORCODES | Supplies the error number when the output |
bError | BOOL | Becomes TRUE, as soon as an error occurs. |
Inputs/ outputs
VAR_IN_OUT
stParams : ST_CTRL_I_WITH_DRIFTCOMPENSATION_PARAMS;
END_VARName | Type | Description |
|---|---|---|
stParams | ST_CTRL_I_ | Parameter structure of the I element |
stParams consists of the following elements:
TYPE
ST_CTRL_I_WITH_DRIFTCOMPENSATION_PARAMS:
STRUCT
tCtrlCycleTime : TIME := T#0ms;
tTaskCycleTime : TIME := T#0ms;
tTi : TIME := T#0ms;
fOutMaxLimit : FLOAT := 1E38;
fOutMinLimit : FLOAT := -1E38;
fDampingCoefficient : FLOAT := 0.0;
tAveragingTime : TIME := T#0ms;
pWorkArray_ADR : POINTER TO FLOAT := 0;
nWorkArray_SIZEOF : UINT := 0;
END_STRUCT
END_TYPEName | Type | Description |
|---|---|---|
tCtrlCycleTime | TIME | Cycle time with which the control loop is processed. This must be greater than or equal to the TaskCycleTime. The function block uses this input value to calculate internally whether the state and the output values have to be updated in the current cycle. |
tTaskCycleTime | TIME | Cycle time with which the function block is called. If the function block is called in every cycle this corresponds to the task cycle time of the calling task. |
tTi | TIME | Integration time of the I-element |
fOutMaxLimit | FLOAT | Upper limit at which integration is halted (ARW measure). Reaching this limit is indicated by a TRUE at the |
fOutMinLimit | FLOAT | Lower limit at which integration is halted (ARW measure). Reaching this limit is indicated by a TRUE at the |
fDampingCoefficient | FLOAT | Factor kd in the functional diagram |
tAveragingTime | TIME | Time across which the sliding mean value filter calculates the mean value. |
pWorkArray_ADR | POINTER TO FLOAT | Address of an Array of FLOAT with size |
nWorkArray_SIZEOF | UINT | Size of an Array of FLOAT with size |