FB_CTRL_3POINT_EXT

The function block provides an extended 3-point element in the functional diagram.
Behavior of the output
fIn := fSetpointValue - fActualValue;

Inputs
VAR_INPUT
fSetpointValue : FLOAT;
fActualValue : FLOAT;
fManSyncValue : FLOAT;
bSync : BOOL;
eMode : E_CTRL_MODE;
END_VARName | Type | Description |
|---|---|---|
fSetpointValue | FLOAT | Setpoint of the controlled variable |
fActualValue | FLOAT | Actual value of the controlled variable |
fManSyncValue | FLOAT | Input through which the extended 3-point element can be set to one of the output branches.
|
bSync | BOOL | A rising edge at this input sets the 3-point element to the value "„fManSyncValue". |
eMode | E_CTRL_MODE | Input that specifies the operation mode of the function block. |
Outputs
VAR_OUTPUT
fOut : FLOAT;
eState : E_CTRL_STATE;
eErrorId : E_CTRL_ERRORCODES;
bError : BOOL;
END_VARName | Type | Description |
|---|---|---|
fOut | FLOAT | Output of the extended 3-point element |
eState | E_CTRL_STATE | State of the function block |
eErrorId | E_CTRL_ERRORCODES | Supplies the error number when the output |
bError | BOOL | Becomes TRUE, as soon as an error occurs. |
Inputs/ outputs
VAR_IN_OUT
stParams : ST_CTRL_3POINT_EXT_PARAMS;
END_VARName | Type | Description |
|---|---|---|
stParams | ST_CTRL_ | Parameter structure of the extended 3-point element |
stParams consists of the following elements:
TYPE
ST_CTRL_3POINT_EXT_PARAMS :
STRUCT
tCtrlCycleTime : TIME := T#0ms;
tTaskCycleTime : TIME := T#0ms;
fOutOff : FLOAT;
fOutOn : FLOAT;
fGain : FLOAT;
fOffset : FLOAT;
END_STRUCT
END_TYPEName | Type | Description |
|---|---|---|
tCtrlCycleTime | TIME | Cycle time with which the control loop is processed. This must be greater than or equal to the TaskCycleTime. The function block uses this input value to calculate internally whether the state and the output values have to be updated in the current cycle. |
tTaskCycle | TIME | Cycle time with which the function block is called. If the function block is called in every cycle this corresponds to the task cycle time of the calling task. |
fOutOff | FLOAT | If the control deviation falls below this value, the output is switched off (set to zero). |
fOutOn | FLOAT | If the control deviation exceeds this value, the output is switched on. |
fGain | FLOAT | Gain factor |
fOffset | FLOAT | Offset |