FB_CTRL_TuTg

FB_CTRL_TuTg 1:

The function block provides a TuTg transfer element (a dead time delay element) in the functional diagram.

Transfer function

FB_CTRL_TuTg 2:

FB_CTRL_TuTg 3:

FB_CTRL_TuTg 4: Inputs

VAR_INPUT
    fIn              : FLOAT;
    fManSyncValue    : FLOAT;
    bSync            : BOOL;
    eMode            : E_CTRL_MODE;
    bHold            : BOOL;
END_VAR

Name

Type

Description

fIn

FLOAT

Input value of the TuTg element

fManSyncValue

FLOAT

Input value to which the TuTg element can be set, or that is issued at the output in manual mode.

bSync

BOOL

A rising edge at this input sets the TuTg element to the value "fManSyncValue".

eMode

E_CTRL_MODE

Input that specifies the operation mode of the function block.

bHold

FLOAT

A TRUE at this input will hold the internal state (and therefore also the output) constant at its current value, independently of the input value.

FB_CTRL_TuTg 5: Outputs

VAR_OUTPUT
    fOut                  : FLOAT;
    bSampleRateChanged    : BOOL;
    eState                : E_CTRL_STATE;
    eErrorId              : E_CTRL_ERRORCODES;
    bError                : BOOL;
END_VAR

Name

Type

Description

fOut

FLOAT

Output of the TuTg element

bSampleRate
Changed

BOOL

Output that indicates whether the function block has internally reduced the sampling rate because of the array being used to delay the input signal not otherwise providing sufficient room.

eState

E_CTRL_STATE

State of the function block

eErrorId

E_CTRL_
ERRORCODES

Supplies the error number when the output bError is set.

bError

BOOL

Becomes TRUE, as soon as an error occurs.

FB_CTRL_TuTg 6: Inputs/ outputs

VAR_IN_OUT
    stParams      : ST_CTRL_TuTg_PARAMS;
END_VAR

Name

Type

Description

stParams

ST_CTRL_TuTg_PARAMS

Parameter structure of the TuTg element

stParams consists of the following elements:

TYPE ST_CTRL_TuTg_PARAMS :
STRUCT
    tCtrlCycleTime    : TIME  := T#0ms;
    tTaskCycleTime    : TIME  := T#0ms;
    fKp               : FLOAT := 0;
    tTu               : TIME  := T#0ms;
    tTg               : TIME  := T#0ms;
END_STRUCT
END_TYPE

Name

Type

Description

tCtrlCycleTime

TIME

Cycle time with which the control loop is processed. This must be greater than or equal to the TaskCycleTime. The function block uses this input value to calculate internally whether the state and the output values have to be updated in the current cycle.

tTaskCycleTime

TIME

Cycle time with which the function block is called. If the function block is called in every cycle this corresponds to the task cycle time of the calling task.

fKp

FLOAT

Controller amplification / transfer coefficient

tTu

TIME

Dead time

tTg

TIME

time constant