FB_CTRL_I

The function block provides an I-transfer element in the functional diagram.
Transfer function

Inputs
VAR_INPUT
fIn : FLOAT;
fManSyncValue : FLOAT;
bSync : BOOL;
eMode : E_CTRL_MODE;
bHold : BOOL;
END_VARName | Type | Description |
|---|---|---|
fIn | FLOAT | Input of the I element |
fManSyncValue | FLOAT | Input to which the I-element can be synchronized, or whose value is the present at the output in Manual Mode. |
bSync | BOOL | A rising edge at this input sets the integrator to the value "fManSyncValue". |
eMode | E_CTRL_MODE | Input that specifies the operation mode of the function block. |
bHold | BOOL | A TRUE at this input holds the integrator fixed at the current value, independently of the input |
Outputs
VAR_OUTPUT
fOut : FLOAT;
bARWactive : BOOL;
eState : E_CTRL_STATE;
eErrorId : E_CTRL_ERRORCODES;
bError : BOOL;
END_VARName | Type | Description |
|---|---|---|
fOut | FLOAT | Output of the I element |
bARWactive | BOOL | A TRUE at this output indicates that the integrator is being restricted. |
eState | E_CTRL_STATE | State of the function block |
eErrorId | E_CTRL_ERRORCODES | Supplies the error number when the output |
bError | BOOL | Becomes TRUE, as soon as an error occurs. |
Inputs/ outputs
VAR_IN_OUT
stParams : ST_CTRL_I_PARAMS;
END_VARName | Type | Description |
|---|---|---|
stParams | ST_CTRL_I_ | Parameter structure of the I element |
stParams consists of the following elements:
TYPE ST_CTRL_I_PARAMS:
STRUCT
tCtrlCycleTime : TIME := T#0ms;
tTaskCycleTime : TIME := T#0ms;
tTi : TIME := T#0ms;
fOutMaxLimit : FLOAT := 1E38;
fOutMinLimit : FLOAT := -1E38;
END_STRUCT
END_TYPEName | Type | Description |
|---|---|---|
tCtrlCycleTime | TIME | Cycle time with which the control loop is processed. This must be greater than or equal to the |
tTaskCycleTime | TIME | Cycle time with which the function block is called. If the function block is called in every cycle this corresponds to the task cycle time of the calling task. |
tTi | TIME | Integration time of the I-element |
fOutMaxLimit | FLOAT | Upper limit at which integration is halted (ARW measure). Reaching this limit is indicated by a TRUE at the |
fOutMinLimit | FLOAT | Lower limit at which integration is halted (ARW measure). Reaching this limit is indicated by a TRUE at the |