FB_CTRL_D

FB_CTRL_D 1:

The function block provides a DT1 transfer element (a real D-element) in a functional diagram.

Transfer function (continuous)

FB_CTRL_D 2:

FB_CTRL_D 3: Inputs

VAR_INPUT
    fIn              : FLOAT;
    fManSyncValue    : FLOAT;
    bSync            : BOOL;
    eMode            : E_CTRL_MODE;
END_VAR

Name

Type

Description

fIn

FLOAT

Input of the D element

fManSyncValue

FLOAT

Input to which the D-element can be synchronized, or whose value is present at the output in Manual Mode.

bSync

BOOL

A rising edge at this input sets the D-element to the value "fManSyncValue".

eMode

E_CTRL_MODE

Input that specifies the operation mode of the function block.

FB_CTRL_D 4: Outputs

VAR_OUTPUT
    fOut        : FLOAT;
    eState      : E_CTRL_STATE;
    eErrorId    : E_CTRL_ERRORCODES;
    bError      : BOOL;
END_VAR

Name

Type

Description

fOut

FLOAT

Output of the D element

eState

E_CTRL_STATE

State of the function block

eErrorId

E_CTRL_ERRORCODES

Supplies the error number when the output bError is set.

bError

BOOL

Becomes TRUE, as soon as an error occurs.

FB_CTRL_D 5: Inputs/ outputs

VAR_IN_OUT
    stParams    : ST_CTRL_D_PARAMS;
END_VAR

Name

Type

Description

stParams

ST_CTRL_D_
PARAMS

Parameter structure of the D-element

stParams consists of the following elements:

TYPE ST_CTRL_D_PARAMS:
STRUCT
    tCtrlCycleTime  : TIME  := T#0ms;
    tTaskCycleTime  : TIME  := T#0ms;
    tTv             : TIME  := T#0ms;
    tTd             : TIME  := T#0ms;
    fOutMaxLimit    : FLOAT := 1E38;
    fOutMinLimit    : FLOAT := -1E38;
END_STRUCT
END_TYPE

Name

Type

Description

tCtrlCycleTime

TIME

Cycle time with which the control loop is processed. This must be greater than or equal to the TaskCycleTime. The function block uses this input value to calculate internally whether the state and the output values have to be updated in the current cycle.

tTaskCycleTime

TIME

Cycle time with which the function block is called. If the function block is called in every cycle this corresponds to the task cycle time of the calling task.

tTv

TIME

Differentiation time constant

tTd

TIME

Damping time constant

fOutMaxLimit

FLOAT

Upper limit to which the output of the D-element is restricted.

fOutMinLimit

FLOAT

Lower limit to which the output of the D-element is restricted.