FB_CTRL_3POINT

FB_CTRL_3POINT 1:

The function block provides a 3-point transfer element in the functional diagram.

Behavior of the output

FB_CTRL_3POINT 2:

FB_CTRL_3POINT 3: Inputs

VAR_INPUT
    fSetpointValue  : FLOAT;
    fActualValue    : FLOAT;
    nManSyncValue   : INT;
    bSync           : BOOL;
    eMode           : E_CTRL_MODE;
END_VAR

Name

Type

Description

fSetpointValue

FLOAT

Setpoint of the controlled variable

fActualValue

FLOAT

Actual value of the controlled variable

nManSyncValue

INT

Input with which the 3-point link can be set to one of the three junctions.
nManSyncValue >= 1 → bPosOut = TRUE,
bNegOut = FALSE
nManSyncValue <= -1 → bPosOut = FALSE, bNegOut = TRUE
otherwise → bPosOut = FALSE, bNegOut = FALSE

bSync

BOOL

A rising edge at this input sets the 3-point element to the value "bManSyncValue".

eMode

E_CTRL_MODE

Input that specifies the operation mode of the function block.

FB_CTRL_3POINT 4: Outputs

VAR_OUTPUT
    bPosOut    : BOOL;
    bNegOut    : BOOL;
    eState     : E_CTRL_STATE;
    eErrorId   : E_CTRL_ERRORCODES;
    bError     : BOOL;
END_VAR

Name

Type

Description

bPosOut

BOOL

This output from the 3-point element is TRUE if the upper junction of the characteristic curve is active.

bNegOut

BOOL

This output from the 3-point element is TRUE if the lower junction of the characteristic curve is active.

eState

E_CTRL_STATE

State of the function block

eErrorId

E_CTRL_ERRORCODES

Supplies the error number when the output bError is set.

bError

BOOL

Becomes TRUE, as soon as an error occurs.

FB_CTRL_3POINT 5: Inputs/ outputs

VAR_IN_OUT
    stParams    : ST_CTRL_3POINT_PARAMS;
END_VAR

Name

Type

Description

stParams

ST_CTRL_3POINT_PARAMS

Parameter structure of the 3-point element

stParams consists of the following elements:

TYPE
ST_CTRL_3POINT_PARAMS :
STRUCT
    tCtrlCycleTime    : TIME := T#0ms;
    tTaskCycleTime    : TIME := T#0ms;
    fPosOutOn         : FLOAT;
    fPosOutOff        : FLOAT;
    fNegOutOn         : FLOAT;
    fNegOutOff        : FLOAT;
END_STRUCT
END_TYPE

Name

Type

Description

tCtrlCycleTime

TIME

Cycle time with which the control loop is processed. This must be greater than or equal to the TaskCycleTime. The function block uses this input value to calculate internally whether the state and the output values have to be updated in the current cycle.

tTaskCycle
Time

TIME

Cycle time with which the function block is called. If the function block is called in every cycle this corresponds to the task cycle time of the calling task.

fPosOutOn

FLOAT

Control deviation that will result in bPosOut = FALSE being switched to bPosOut = TRUE (bNegOut = FALSE).

fPosOutOff

FLOAT

Control deviation that will result in bPosOut = TRUE being switched to bPosOut = FALSE (bNegOut = FALSE).

fNegOutOn

FLOAT

Control deviation that will result in bNegOut = FALSE being switched to bNegOut = TRUE (bPosOut = FALSE).

fNegOutOff

FLOAT

Control deviation that will result in bNegOut = TRUE being switched to bNegOut = FALSE (bPosOut = FALSE).