FB_CTRL_NOTCH_FILTER

The function block represents a digital notch filter.
Transfer instruction

Bode diagram
with:


Inputs
VAR_INPUT
fIn : FLOAT;
fManValue : FLOAT;
eMode : E_CTRL_MODE;
END_VARName | Type | Description |
|---|---|---|
fIn | FLOAT | Input value of the notch filter |
fManValue | FLOAT | Input value that is output at the output in manual mode. |
eMode | E_CTRL_MODE | Input that specifies the operation mode of the function block. |
Outputs
VAR_OUTPUT
fOut : FLOAT;
eState : E_CTRL_STATE;
eErrorId : E_CTRL_ERRORCODES;
bError : BOOL;
END_VARName | Type | Description |
|---|---|---|
fOut | FLOAT | Notch filter output |
eState | E_CTRL_STATE | State of the function block |
eErrorId | E_CTRL_ERRORCODES | Supplies the error number when the output |
bError | BOOL | Becomes TRUE, as soon as an error occurs. |
Inputs/ outputs
VAR_IN_OUT
stParams : ST_CTRL_NOTCH_FILTER_PARAMS;
END_VARName | Type | Description |
|---|---|---|
stParams | ST_CTRL_ | Parameter structure of the notch filter |
stParams consists of the following elements:
TYPE
ST_CTRL_NOTCH_FILTER_PARAMS:
STRUCT
tCtrlCycleTime : TIME := T#0ms;
tTaskCycleTime : TIME := T#0ms;
fNotchFreq : FLOAT := 0;
fBandwidth : FLOAT := 0;
END_STRUCT
END_TYPEName | Type | Description |
|---|---|---|
tCtrlCycleTime | TIME | Cycle time with which the control loop is processed. This must be greater than or equal to the TaskCycleTime. The function block uses this input value to calculate internally whether the state and the output values have to be updated in the current cycle. |
tTaskCycleTime | TIME | Cycle time with which the function block is called. If the function block is called in every cycle this corresponds to the task cycle time of the calling task. |
fNotchFreq | FLOAT | notch frequency in Hz |
fBandwidth | FLOAT | bandwidth relative to the notch frequency: |