FB_CTRL_LIMITER

This function block limits an input signal to a parameterizable interval.
Description of the output behavior

Inputs
VAR_INPUT
fIn : FLOAT;
END_VAR Name | Type | Description |
|---|---|---|
|
| Input value for the function block |
Outputs
AR_OUTPUT
fOut : FLOAT;
bMinLimit : BOOL;
bMaxLimit : BOOL;
eErrorId : E_CTRL_ERRORCODES;
bError : BOOL;
END_VARName | Type | Description |
|---|---|---|
fOut | FLOAT | Output of the function block |
bMinLimit | BOOL | A TRUE at this output indicates that the output has reached the lower limit. |
bMaxLimit | BOOL | A TRUE at this output indicates that the output has reached the upper limit. |
eErrorId | E_CTRL_ERRORCODES | Supplies the error number when the output |
bError | BOOL | Becomes TRUE, as soon as an error occurs. |
Inputs/ outputs
VAR_IN_OUT
stParams : ST_CTRL_LIMITER_PARAMS;
END_VARName | Type | Description |
|---|---|---|
stParams | ST_CTRL_ | Parameter structure of the function block |
stParams consists of the following elements:
TYPE ST_CTRL_LIMITER_PARAMS:
STRUCT
tCtrlCycleTime : TIME := T#0ms;
tTaskCycleTime : TIME := T#0ms;
fMinOutput : FLOAT;
fMaxOutput : FLOAT;
END_STRUCT
END_TYPEName | Type | Description |
|---|---|---|
tCtrlCycleTime | TIME | Cycle time with which the control loop is processed. This must be greater than or equal to the TaskCycleTime. The function block uses this input value to calculate internally whether the state and the output values have to be updated in the current cycle. |
tTaskCycleTime | TIME | Cycle time with which the function block is called. If the function block is called in every cycle this corresponds to the task cycle time of the calling task. |
fMinOutput | FLOAT | Lower limit to which the output is restricted. |
fMaxOutput | FLOAT | Upper limit to which the output is restricted. |