FB_CTRL_MOVING_AVERAGE

The function block provides a moving average filter in the functional diagram.
The arithmetic mean value of the last "n" values is calculated.

The programmer must create an array "ARRAY [1...n] of FLOAT" in the PLC, in which the function block can store the internally required data.
 Inputs
VAR_INPUT
    fIn            : FLOAT;
    fManSyncValue    : FLOAT;
    bSync        : BOOL;
    eMode        : E_CTRL_MODE;
    bHold        : BOOL;
END_VARName  | Type  | Description  | 
|---|---|---|
fIn  | FLOAT  | Input value for the moving average filter  | 
fManSyncValue  | FLOAT  | Input value to which the moving average filter can be set, or that is issued at the output in manual mode.  | 
bSync  | BOOL  | A rising edge at this input sets the moving average filter to the value "fManSyncValue".  | 
eMode  | E_CTRL_MODE  | Input that specifies the operation mode of the function block.  | 
bHold  | BOOL  | A TRUE at this input will hold the internal state (and therefore also the output) constant at its current value, independently of the input value.  | 
 Outputs
VAR_OUTPUT
    fOut        : FLOAT;
    eState    : E_CTRL_STATE;
    eErrorId    : E_CTRL_ERRORCODES;
    bError    : BOOL;
END_VARName  | Type  | Description  | 
|---|---|---|
fOut  | FLOAT  | Output of the moving average filter  | 
eState  | E_CTRL_STATE  | State of the function block  | 
eErrorId  | E_CTRL_ERRORCODES  | Supplies the error number when the output   | 
bError  | BOOL  | Becomes TRUE, as soon as an error occurs.  | 
 Inputs/ outputs
VAR_IN_OUT
    stParams              : ST_CTRL_MOVING_AVERAGE_PARAMS;
END_VARName  | Type  | Description  | 
|---|---|---|
stParams  | ST_CTRL_MOVING_AVERAGE_PARAMS  | Parameter structure of the moving average filter  | 
stParams consists of the following elements:
TYPE
ST_CTRL_MOVING_AVERAGE_PARAMS:
STRUCT
    tCtrlCycleTime        : TIME := T#0ms;
    tTaskCycleTime        : TIME := T#0ms; 
    nSamplesToFilter      : UINT;
    pWorkArray_ADR        : POINTER TO FLOAT := 0;
    nWorkArray_SIZEOF     : UINT     := 0;
END_STRUCT
END_TYPEName  | Type  | Description  | 
|---|---|---|
tCtrlCycleTime  | TIME  | Cycle time with which the control loop is processed. This must be greater than or equal to the TaskCycleTime. The function block uses this input value to calculate internally whether the state and the output values have to be updated in the current cycle.  | 
tTaskCycleTime  | TIME  | Cycle time with which the function block is called. If the function block is called in every cycle this corresponds to the task cycle time of the calling task.  | 
nSamplesTo  | UINT  | The number of values, "n", whose arithmetic mean value is calculated.  | 
pWorkArray_  | POINTER TO FLOAT  | The address of the array where the input values are temporarily stored.  | 
nWorkArray_  | UINT  | Size of the   |