FB_CTRL_TRANSFERFUNCTION_1

FB_CTRL_TRANSFERFUNCTION_1 1:

This function block calculates a discrete transfer function with the first standard form shown below. The transfer function here can be of any order, n.

The coefficients for the following transfer functions are stored in the parameter arrays:

FB_CTRL_TRANSFERFUNCTION_1 2:

Description of the transfer behavior

The above transfer function is calculated with the first standard form after some transformations in each scanning step.

FB_CTRL_TRANSFERFUNCTION_1 3:

The programmer must create the following arrays in the PLC if this function block is to be used:

aNumArray        : ARRAY[0..nNumOrder] OF FLOAT;
aDenArray        : ARRAY[0..nDenOrder] OF FLOAT;
aStructTfData    : ARRAY[0..nTfOrder] OF ST_CTRL_TRANSFERFUNCTION_1_DATA;

The coefficients "b0" to "bn" are stored in the array aNumArray. This must be organized as follows:

aNumArray[0] := b0;
aNumArray[1] := b1;
...
aNumArray[n-1] := bn-1;
aNumArray[n] := bn;

The coefficients "a0" to "an" are stored in the array ar_DenominatorArray. This must be organized as follows:

aDenArray[0] := a0;
aDenArray[1] := a1;
...
aDenArray[n-1] := an-1;
aDenArray[n] := an;

The internal data required by the function block is stored in the ar_stTransferfunction1Data array. This data must never be modified from within the PLC program. This procedure is also illustrated in the sample program listed below.

FB_CTRL_TRANSFERFUNCTION_1 4: Inputs

VAR_INPUT
    fIn          : FLOAT;
    eMode        : E_CTRL_MODE;
END_VAR

Name

Type

Description

fIn

FLOAT

Input to the transfer function

eMode

E_CTRL_MODE

Input that specifies the operation mode of the function block.

FB_CTRL_TRANSFERFUNCTION_1 5: Outputs

VAR_OUTPUT
    fOut        : FLOAT;
    eState      : E_CTRL_STATE;
    bError      : BOOL;
    eErrorId    : E_CTRL_ERRORCODES;
END_VAR

Name

Type

Description

fOut

FLOAT

Output from the transfer function

eState

E_CTRL_STATE

State of the function block

bError

BOOL

Supplies the error number when the output bError is set.

eErrorId

E_CTRL_ERRORCODES

Becomes TRUE, as soon as an error occurs.

FB_CTRL_TRANSFERFUNCTION_1 6: Inputs/ outputs

VAR_IN_OUT
    stParams    : ST_CTRL_TRANSFERFUNCTION_1_PARAMS;
END_VAR

Name

Type

Description

stParams

ST_CTRL_TRANSFERFUNCTION_1_PARAMS

Parameter structure of the function block

stParams consists of the following elements:

TYPE
ST_CTRL_TRANSFERFUNCTION_1_PARAMS:
STRUCT
    tTaskCycleTime                 : TIME;    
    tCtrlCycleTime                 : TIME := T#0ms;
    nOrderOfTheTransferfunction    : USINT;
    pNumeratorArray_ADR            : POINTER TO FLOAT := 0;
    nNumeratorArray_SIZEOF         : UINT;
    pDenominatorArray_ADR          : POINTER TO FLOAT := 0;
    nDenomiantorArray_SIZEOF       : UINT;
    pTransferfunction1Data_ADR     : POINTER TO
ST_CTRL_TRANSFERFUNCTION_1_DATA;
    nTransferfunction1Data_SIZEOF   : UINT;
END_STRUCT
END_TYPE

Name

Type

Description

tTaskCycleTime

TIME

Cycle time with which the function block is called. If the function block is called in every cycle this corresponds to the task cycle time of the calling task.

tCtrlCycleTime

TIME

Cycle time with which the control loop is processed. This must be greater than or equal to the TaskCycleTime. The function block uses this input value to calculate internally whether the state and the output values have to be updated in the current cycle.

nOrderOfTheTransferfunction

USINT

Order of the transfer function [0...]

pNumeratorArray_ADR

POINTER TO FLOAT

Address of the array containing the numerator coefficients

nNumeratorArray_SIZEOF

UINT

Size of the array containing the numerator coefficients, in bytes

pDenominatorArray_ADR

POINTER TO FLOAT

Address of the array containing the denominator coefficients

nDenomiantorArray_SIZEOF

UINT

Size of the array containing the denominator coefficients, in bytes

pTransferfunction1Data_ADR

POINTER TO
ST_CTRL_
TRANSFER
FUNCTION_1_
DATA

Address of the data array

nTransferfunction1Data_SIZEOF 

UINT

Size of the data array in bytes

Example:

PROGRAM PRG_TRANSFERFUNCTION_1_TEST
VAR CONSTANT
    nTfOrder    : USINT := 2;
END_VAR
VAR
    aNumArray          : ARRAY[0..nNumOrder] OF FLOAT;
    aDenArray          : ARRAY[0..nDenOrder] OF FLOAT;
    aStTfData          : ARRAY[0..nTfOrder] OF ST_CTRL_TRANSFERFUNCTION_1_DATA;
    eMode              : E_CTRL_MODE;
    stParams           : ST_CTRL_TRANSFERFUNCTION_1_PARAMS;
    eErrorId           : E_CTRL_ERRORCODES;
    bError             : BOOL;
    fbTansferfunction  : FB_CTRL_TRANSFERFUNCTION_1;
    bInit              : BOOL := TRUE;
    fIn                : FLOAT := 0;
    fOut               : FLOAT;
    b_0, b_1, b_2      : FLOAT;
    a_0,a_1,a_2        : FLOAT;
END_VAR
IF bInit THEN
    aNumArray[0] := 1.24906304658218E-007;
    aNumArray[1] := 2.49812609316437E-007;
    aNumArray[2] := 1.24906304658218E-007;
    aDenArray[0] := 0.998501124344101;
    aDenArray[1] := -1.99850062471888;
    aDenArray[2] := 1.0;
    stParams.tTaskCycleTime        := T#2ms;
    stParams.tCtrlCycleTime        := T#2ms;
    stParams.nOrderOfTheTransferfunction := nTfOrder;
    eMode := eCTRL_MODE_ACTIVE;
    bInit := FALSE;
END_IF
stParams.pNumeratorArray_ADR            := ADR(aNumArray);
stParams.nNumeratorArray_SIZEOF         := SIZEOF(aNumArray);
stParams.pDenominatorArray_ADR          := ADR(aDenArray);
stParams.nDenominatorArray_SIZEOF       := SIZEOF(aDenArray);
stParams.pTransferfunction1Data_ADR     := ADR(aStructTfData);
stParams.nTransferfunction1Data_SIZEOF  := SIZEOF(aStructTfData);
fbTansferfunction (fIn := fIn,
                   eMode := eMode,
                   stParams := stParams,
                   fOut => fOut,
                   eErrorId => eErrorId,
                   bError => bError);