FB_CTRL_PT2

FB_CTRL_PT2 1:

The function block provides a non-oscillating PT2 transfer element in the functional diagram.

Transfer function

FB_CTRL_PT2 2:

Step response

FB_CTRL_PT2 3:

FB_CTRL_PT2 4: Inputs

VAR_INPUT
    fIn        : FLOAT;
    fManValue  : FLOAT;
    eMode      : E_CTRL_MODE;
    bHold      : BOOL;
END_VAR

Name

Type

Description

fIn

FLOAT

Input value of the PT2 element

fManValue

FLOAT

Input value that is output in manual mode.

eMode

E_CTRL_MODE

Input that specifies the operation mode of the function block.

bHold

BOOL

A TRUE at this input will hold the internal state (and therefore also the output) constant at its current value, independently of the input value.

FB_CTRL_PT2 5: Outputs

VAR_OUTPUT
    fOut      : FLOAT;
    eState    : E_CTRL_STATE;
    eErrorId  : E_CTRL_ERRORCODES;
    bError    : BOOL;
END_VAR

Name

Type

Description

fOut

FLOAT

Output of the PT2 element

eState

E_CTRL_STATE

State of the function block

eErrorId

E_CTRL_ERRORCODES

Supplies the error number when the output bError is set.

bError

BOOL

Becomes TRUE, as soon as an error occurs.

FB_CTRL_PT2 6: Inputs/ outputs

VAR_IN_OUT
    stParams        : ST_CTRL_PT2_PARAMS;
END_VAR

Name

Type

Description

stParams

ST_CTRL_PT2_
PARAMS

Parameter structure of the PT2 element

stParams consists of the following elements:

TYPE
ST_CTRL_PT2_PARAMS :
STRUCT
    tCtrlCycleTime  : TIME := T#0ms;
    tTaskCycleTime  : TIME := T#0ms;
    fKp             : FLOAT := 0;
    tT1             : TIME := T#0ms;
    tT2             : TIME := T#0ms;
END_STRUCT
END_TYPE

Name

Type

Description

tCtrlCycleTime

TIME

Cycle time with which the control loop is processed. This must be greater than or equal to the TaskCycleTime. The function block uses this input value to calculate internally whether the state and the output values have to be updated in the current cycle.

tTaskCycleTime

TIME

Cycle time with which the function block is called. If the function block is called in every cycle this corresponds to the task cycle time of the calling task.

fKp

FLOAT

Controller amplification / transfer coefficient

tT1

TIME

Time constant T1

tT2

TIME

Time constant T2