FB_CTRL_DEADBAND

FB_CTRL_DEADBAND 1:

This function block provides a dead band for the input signal. If the input signal is within the dead band, this is indicated by the bInIsUnderThreshold output.

Description of the output behavior

FB_CTRL_DEADBAND 2:

FB_CTRL_DEADBAND 3:

FB_CTRL_DEADBAND 4: Inputs

VAR_INPUT
    fIn     : FLOAT;
END_VAR

Name

Type

Description

fIn

FLOAT

Input value

FB_CTRL_DEADBAND 5: Outputs

VAR_OUTPUT
    fOut                 : FLOAT;
    bInIsUnderThreshold  : BOOL;
    eState               : E_CTRL_STATE;
    eErrorId             : E_CTRL_ERRORCODES;
    bError               : BOOL;
END_VAR

Name

Type

Description

fOut

FLOAT

Output of the function block

bInIsUnder
Threshold

BOOL

A TRUE at this output indicates that the input value is within the dead band.

eState

E_CTRL_STATE

State of the function block

eErrorId

E_CTRL_ERRORCODES

Supplies the error number when the output bError is set.

bError

BOOL

Becomes TRUE, as soon as an error occurs.

FB_CTRL_DEADBAND 6: Inputs/ outputs

VAR_IN_OUT
    stParams        : ST_CTRL_DEADBAND_PARAMS;
END_VAR

Name

Type

Description

stParams

ST_CTRL_DEADBAND_PARAMS

Parameter structure of the function block

stParams consists of the following elements:

TYPE
ST_CTRL_DEADBAND_PARAMS:
STRUCT
    tCtrlCycleTime  : TIME := T#0ms;
    tTaskCycleTime  : TIME := T#0ms;
    fThreshold      : FLOAT;
END_STRUCT
END_TYPE

Name

Type

Description

tCtrlCycleTime

TIME

Cycle time with which the control loop is processed. This must be greater than or equal to the TaskCycleTime. The function block uses this input value to calculate internally whether the state and the output values have to be updated in the current cycle.

tTaskCycleTime

TIME

Cycle time with which the function block is called. If the function block is called in every cycle this corresponds to the task cycle time of the calling task.

fThreshold

FLOAT

The function block's dead band, see diagram.