FB_CTRL_PWM_OUT
This function block creates a PWM modulated signal on the basis of the input signal.
Description of the output behavior
This function block creates a PWM signal at the outputs with a mark-to-space ratio corresponding to the fPwmInput input. The mark-to-space ratio is specified at the input in %; the range from -100% to 100% is available. If a positive value is specified, the pulse width modulated signal is made available at the bPwmOutBitPos output. If the specified mark-to-space ratio is negative, the signal is output at bPwmOutBitNeg. These two signals therefore make it possible to control two different actuators, depending on the arithmetic sign.
If the bInstantPWMUpdate is set to TRUE it is possible to adopt a new input value instantly. The new input value, in other words, is effective even in the current PWM cycle. If this parameter is FALSE, then a new input value is only adopted at the start of a new PWM cycle.

Inputs
VAR_INPUT
fPwmInput : FLOAT;
eMode : E_CTRL_MODE;
END_VARName | Type | Description |
|---|---|---|
fPwmInput | FLOAT | Input value |
eMode | E_CTRL_MODE | Input that specifies the operation mode of the function block. |
Outputs
VAR_OUTPUT
bPwmOutBitPos : BOOL;
bPwmOutBitNeg : BOOL;
eState : E_CTRL_STATE;
bError : BOOL;
eErrorId : E_CTRL_ERRORCODES;
END_VARName | Type | Description |
|---|---|---|
bPwmOutBitPos | BOOL | PWM signal, when fPwmInput > 0.0. |
bPwmOutBitNeg | BOOL | PWM signal, when fPwmInput < 0.0. |
eState | E_CTRL_STATE | State of the function block |
bError | BOOL | Supplies the error number when the output |
eErrorId | E_CTRL_ERRORCODES | Becomes TRUE, as soon as an error occurs. |
Inputs/ outputs
VAR_IN_OUT
stParams : ST_CTRL_PWM_OUT_PARAMS;
END_VARName | Type | Description |
|---|---|---|
stParams | ST_CTRL_PWM_OUT_PARAMS | Parameter structure of the PWM element |
stParams consists of the following elements:
TYPE ST_CTRL_PWM_OUT_PARAMS:
STRUCT
tTaskCycleTime : TIME
tPWMPeriod : TIME;
bInstantPWMUpdate : BOOL;
END_STRUCT
END_TYPEName | Type | Description |
|---|---|---|
tTaskCycleTime | TIME | Cycle time with which the function block is called. If the function block is called in every cycle this corresponds to the task cycle time of the calling task. |
tPWMPeriod | TIME | Period of the PWM signal |
bInstantPWMUpdate | BOOL | If this flag is TRUE, then a new input value is immediately adopted, even in the present PWM cycle. |