FB_CTRL_SPLITRANGE

This function block divides an input signal into positive and negative components. The parameters bDisablePosOut and bDisableNegOut can be used to deactivate the positive or negative output → heating mode only during the winter, cooling mode only during the summer. The bInvertNegOutput parameter allows the negative output to be inverted.
Description of the output behavior

Inputs
VAR_INPUT
fIn : FLOAT;
END_VARName | Type | Description |
|---|---|---|
fIn | FLOAT | Input value for the function block |
Outputs
VAR_OUTPUT
fOutPos : FLOAT;
fOutNeg : FLOAT;
bOutPosIsActive : BOOL;
bOutNegIsActive : BOOL;
eErrorId : E_CTRL_ERRORCODES;
bError : BOOL;
END_VARName | Type | Description |
|---|---|---|
fOutPos | FLOAT | Positive part of |
fOutNeg | FLOAT | Negative part of |
bOutPosIsActive | BOOL | TRUE indicates "fIn > 0.0" |
bOutNegIsActive | BOOL | TRUE indicates "fIn < 0.0" |
eErrorId | E_CTRL_ERRORCODES | Supplies the error number when the output |
bError | BOOL | Becomes TRUE, as soon as an error occurs. |
Inputs/ outputs
VAR_IN_OUT
stParams : ST_CTRL_SPLITRANGE_PARAMS;
END_VARName | Type | Description |
|---|---|---|
stParams | ST_CTRL_SPLITRANGE_ | Parameter structure of the function block |
stParams consists of the following elements:
TYPE
ST_CTRL_SPLITRANGE_PARAMS:
STRUCT
tCtrlCycleTime : TIME := T#0ms;
tTaskCycleTime : TIME := T#0ms;
bInvertNegOutput : BOOL;
bDisablePosOut : BOOL;
bDisableNegOut : BOOL;
END_STRUCT
END_TYPEName | Type | Description |
|---|---|---|
tCtrlCycleTime | TIME | Cycle time with which the control loop is processed. This must be greater than or equal to the TaskCycleTime. The function block uses this input value to calculate internally whether the state and the output values have to be updated in the current cycle. |
tTaskCycleTime | TIME | Cycle time with which the function block is called. If the function block is called in every cycle this corresponds to the task cycle time of the calling task. |
bInvertNegOutput | BOOL |
|
bDisablePosOut | BOOL | The output |
bDisableNegOut | BOOL | The output |