FB_CTRL_SCALE

FB_CTRL_SCALE 1:

This function block makes it possible to adjust the signal in a linear manner between two value ranges.

FB_CTRL_SCALE 2: Inputs

VAR_INPUT
    fIn    : FLOAT;
END_VAR

Name

Type

Description

fIn

FLOAT

Input value for the function block

FB_CTRL_SCALE 3: Outputs

VAR_OUTPUT
    fOut      : FLOAT;
    eErrorId  : E_CTRL_ERRORCODES;
    bError    : BOOL;
END_VAR

Name

Type

Description

fOut

FLOAT

Scaled output value

eErrorId

E_CTRL_ERRORCODES

Supplies the error number when the output bError is set.

bError

BOOL

Becomes TRUE, as soon as an error occurs.

FB_CTRL_SCALE 4: Inputs/ outputs

VAR_IN_OUT
    stParams    : ST_CTRL_SCALE_PARAMS;
END_VAR

Name

Type

Description

stParams

ST_CTRL_
SCALE_PARAMS

Parameter structure of the function block

stParams consists of the following elements:

TYPE ST_CTRL_SCALE_PARAMS:
STRUCT
    tCtrlCycleTime  : TIME := T#0ms;
    tTaskCycleTime  : TIME := T#0ms;
    fInMin          : FLOAT;
    fInMax          : FLOAT;
    fOutMin         : FLOAT;
    fOutMax         : FLOAT;
END_STRUCT
END_TYPE

Name

Type

Description

tCtrlCycleTime

TIME

Cycle time with which the control loop is processed. This must be greater than or equal to the TaskCycleTime. The function block uses this input value to calculate internally whether the state and the output values have to be updated in the current cycle.

tTaskCycleTime

TIME

Cycle time with which the function block is called. If the function block is called in every cycle this corresponds to the task cycle time of the calling task.

fInMin

FLOAT

Minimum of the input value

fInMax

FLOAT

Maximum of the input value

fOutMin

FLOAT

Minimum of the output value

fOutMax

FLOAT

Maximum of the output value