FB_CTRL_2POINT_PWM_ADAPTIVE

FB_CTRL_2POINT_PWM_ADAPTIVE 1:

The function block provides an adaptive two-position controller. It is particularly suitable for single-area controllers in which high inlet temperatures are present and which make use of a thermal actuator.

Behavior of the output

FB_CTRL_2POINT_PWM_ADAPTIVE 2:

Description of the function

Internally, the controller uses a PWM function block that is used to control the thermal actuator. The mark-to-space ratio of the PWM function block is adaptively adjusted to the behavior of the controlled system. The PWM output is switched on when the control deviation "fE = setpoint – actual value" is greater than "0" and switched off when the control deviation is less than "0". The mark-to-space ratio is not changed as long as the control deviation remains within the range "[-fOkRange ... fOkRange]". If "fE > fOkRange", the mark-to-space ratio is increased by "fStepSize". After such an increase, time tWaitTime must elapse before the mark-to-space ratio can be changed again. If fE falls below "-fOkRange", the mark-to-space ratio is reduced by "fStepSize". The mark-to-space ratio is only modified over the range "[fMinLimit ... fMaxLimit]". The period of the PWM signal is specified by the parameter tPWMPeriod.

FB_CTRL_2POINT_PWM_ADAPTIVE 3: Inputs

VAR_INPUT
    fSetpointValue    : FLOAT;
    fActualValue      : FLOAT;
    fManSyncValue     : FLOAT;
    bSync             : BOOL;
    eMode             : E_CTRL_MODE;
END_VAR

Name

Type

Description

fSetpointValue

FLOAT

Setpoint of the controlled variable

fActualValue

FLOAT

Actual value of the controlled variable

fManSync
Value

FLOAT

Input to which the controller's mark-to-space ratio can be set, or with which the output can be set in Manual Mode. The output is set in Manual Mode if "fManSyncValue > 0.0".

bSync

BOOL

A rising edge at this input will set the mark-to-space ratio of the internal PWM function block to the value "fManSyncValue".

eMode

E_CTRL_MODE

Input that specifies the operation mode of the function block.

FB_CTRL_2POINT_PWM_ADAPTIVE 4: Outputs

VAR_OUTPUT
    bOut           : BOOL;
    fPWMDutyCycle  : FLOAT;
    eState         : E_CTRL_STATE;
    eErrorId       : E_CTRL_ERRORCODES;
    bError         : BOOL;
END_VAR

Name

Type

Description

bOut

BOOL

Controller output

fPWMDutyCycle

FLOAT

Current mark-to-space ratio of the internal PWM function block

eState

E_CTRL_STATE

State of the function block

eErrorId

E_CTRL_ERROR
CODES

Supplies the error number when the output bError is set.

bError

BOOL

Becomes TRUE, as soon as an error occurs.

FB_CTRL_2POINT_PWM_ADAPTIVE 5: Inputs/ outputs

VAR_IN_OUT
    stParams    : ST_CTRL_2POINT_PWM_ADAPTIVE_PARAMS;
END_VAR

Name

Type

Description

stParams

ST_CTRL_2POINT_PWM_
ADAPTIVE_
PARAMS

Parameter structure of the 2-point element

stParams consists of the following elements:

TYPE
ST_CTRL_2POINT_PWM_ADAPTIVE_PARAMS:
STRUCT
    tCtrlCycleTime    : TIME := T#0ms;
    tTaskCycleTime    : TIME := T#0ms;
    tPWMPeriod        : TIME;
    fOkRange          : FLOAT;
    fForceRange       : FLOAT;
    fStepSize         : FLOAT;
    fMinLimit         : FLOAT;
    fMaxLimit         : FLOAT;
    tWaitTime         : TIME;
END_STRUCT
END_TYPE

Name

Type

Description

tCtrlCycleTime

TIME

Cycle time with which the control loop is processed. This must be greater than or equal to the TaskCycleTime. The function block uses this input value to calculate internally whether the state and the output values have to be updated in the current cycle.

tTaskCycleTime

TIME

Cycle time with which the function block is called. If the function block is called in every cycle this corresponds to the task cycle time of the calling task.

tPWMPeriod

TIME

Period of the PWM signal

fOkRange

FLOAT

The range of "fE" over which the mark-to-space ratio will not be modified.

fForceRange

FLOAT

If "fE" exceeds this range, the output is permanently set to TRUE.

fStepSize

FLOAT

Value by which the mark-to-space ratio is varied each time it is adapted. [0% ... 100%]

fMinLimit

FLOAT

Maximum mark-to-space ratio in percent [0% ... 100%]

fMaxLimit

FLOAT

Minimum mark-to-space ratio in percent [0% ... 100%]

tWaitTime

TIME

Waiting time between individual modifications of the mark-to-space ratio