FB_CTRL_CHECK_IF_IN_BAND

FB_CTRL_CHECK_IF_IN_BAND 1:

The function block monitors whether the input value is within the range [fMin ... fMax], i.e. whether the inequality

FB_CTRL_CHECK_IF_IN_BAND 2:

is fulfilled.

FB_CTRL_CHECK_IF_IN_BAND 3: Inputs

VAR_INPUT
    fIn    : FLOAT;
END_VAR

Name

Type

Description

fIn

FLOAT

Input value that is monitored.

FB_CTRL_CHECK_IF_IN_BAND 4: Outputs

VAR_OUTPUT
    bInBand     : BOOL;
    bNotInBand  : BOOL;
    eErrorId    : E_CTRL_ERRORCODES;
    bError      : BOOL;
END_VAR

Name

Type

Description

bInBand

BOOL

A TRUE at this output indicates that the input value is within the specified range.

bNotInBand

BOOL

A TRUE at this output indicates that the input value is not within the specified range.

eErrorId

E_CTRL_ERRORCODES

Supplies the error number when the output bError is set.

bError

BOOL

Becomes TRUE, as soon as an error occurs.

FB_CTRL_CHECK_IF_IN_BAND 5: Inputs/ outputs

VAR_IN_OUT
    stParams        : ST_CTRL_CHECK_IF_IN_BAND_PARAMS;
END_VAR

Name

Type

Description

stParams

ST_CTRL_
CHECK_IF_IN_
BAND_PARAMS

Parameter structure of the function block

stParams consists of the following elements:

TYPE ST_CTRL_CHECK_IF_IN_BAND_PARAMS:
STRUCT
    tCtrlCycleTime  : TIME := T#0ms;
    tTaskCycleTime  : TIME := T#0ms;
    fMin            : FLOAT;
    fMax            : FLOAT;
END_STRUCT
END_TYPE

Name

Type

Description

tCtrlCycleTime

TIME

Cycle time with which the control loop is processed. This must be greater than or equal to the TaskCycleTime. The function block uses this input value to calculate internally whether the state and the output values have to be updated in the current cycle.

tTaskCycleTime

TIME

Cycle time with which the function block is called. If the function block is called in every cycle this corresponds to the task cycle time of the calling task.

fMin

FLOAT

Lower limit of the range

fMax

FLOAT

Upper limit of the range