FB_CTRL_GET_SYSTEM_TIME

FB_CTRL_GET_SYSTEM_TIME 1:

The function block reads the current Windows system time and makes it available in the SystemTimeStruct.

Description

This function block makes the current system time available in its output structure. The resolution is specified through the tCtrlCycleTime parameter; the maximum resolution is 10 ms, and it is necessary to observe the condition "tCtrlCycleTime > 2 • tTaskCycleTime". Otherwise the resolution is reduced to "2 • tCtrlCycleTime".

FB_CTRL_GET_SYSTEM_TIME 2: Outputs

VAR_OUTPUT
    stSystemTime    : TIMESTRUCT;
    eErrorId        : E_CTRL_ERRORCODES;
    bError          : BOOL;
END_VAR
TYPE TIMESTRUCT
STRUCT
    wYear           : WORD;
    wMonth          : WORD;
    wDayOfWeek      : WORD;
    wDay            : WORD;
    wHour           : WORD;
    wMinute         : WORD;
    wSecond         : WORD;
    wMilliseconds   : WORD;
END_STRUCT
END_TYPE

Name

Type

Description

stSystemTime

TIME
STRUCT

Structure in which the system time is output.

eErrorId

E_CTRL_
ERROR
CODES

Supplies the error number when the output bError is set.

bError

BOOL

Becomes TRUE as soon as an error situation occurs.

wYear

WORD

The year: 1970 ~ 2106;

wMonth

WORD

The month: 1 ~ 12 (January = 1, February = 2 etc.);

wDayOfWeek

WORD

The day of the week: 0 ~ 6 (Sunday = 0, Monday = 1 etc.);

wDay

WORD

The day of the month: 1 ~ 31;

wHour

WORD

Hour: 0 ~ 23;

wMinute

WORD

Minute: 0 ~ 59;

wSecond

WORD

Second: 0 ~ 59;

WMilliseconds

WORD

Millisecond: 0 ~ 999;

FB_CTRL_GET_SYSTEM_TIME 3: Inputs/ outputs

VAR_IN_OUT
    stParams    : ST_CTRL_GET_SYSTEM_TIME;
END_VAR

Name

Type

Description

stParams

ST_CTRL_
GET_SYSTEM_TIME

Parameter structure of the function block

stParams consists of the following elements:

TYPE
ST_CTRL_GET_SYSTEM_TIME:
STRUCT
    tTaskCycleTime : TIME;
    tCtrlCycleTime : TIME;
END_STRUCT
END_TYPE

Name

Type

Description

tCtrlCycleTime

TIME

Cycle time with which the control loop is processed. This must be greater than or equal to the TaskCycleTime. The function block uses this input value to calculate internally whether the state and the output values have to be updated in the current cycle.

tTaskCycleTime

TIME

Cycle time with which the function block is called. If the function block is called in every task cycle this corresponds to the task cycle time of the calling task.