FB_CTRL_P

The function block provides an P-transfer element in the functional diagram.
Transfer function:

Inputs
VAR_INPUT
fIn :FLOAT;
eMode :E_CTRL_MODE;
END_VARName | Type | Description |
|---|---|---|
fIn | FLOAT | Input of the P element |
eMode | E_CTRL_MODE | Input that specifies the operation mode of the function block. |
Outputs
VAR_OUTPUT
fOut :FLOAT;
eState :E_CTRL_STATE;
eErrorId :E_CTRL_ERRORCODES;
bError :BOOL;
END_VAR Name | Type | Description |
|---|---|---|
fOut | FLOAT | Output of the P element |
eState | E_CTRL_STATE | State of the function block |
eErrorId | E_CTRL_ERRORCODES | Supplies the error number when the output |
bError | BOOL | Becomes TRUE, as soon as an error occurs. |
Inputs/ outputs
VAR_IN_OUT
stParams :ST_CTRL_P_PARAMS;
END_VAR Name | Type | Description |
|---|---|---|
stParams | ST_CTRL_P_ | Parameter structure of the P element |
stParams consists of the following elements:
TYPE ST_CTRL_P_PARAMS:
STRUCT
tCtrlCycleTime : TIME := T#0ms;
tTaskCycleTime : TIME := T#0ms;
fKp : FLOAT := 0.0;
END_STRUCT
END_TYPEName | Type | Description |
|---|---|---|
tCtrlCycleTime | TIME | Cycle time with which the control loop is processed. This must be greater than or equal to the TaskCycleTime. The function block uses this input value to calculate internally whether the state and the output values have to be updated in the current cycle. |
tTaskCycleTime | TIME | Cycle time with which the function block is called. If the function block is called in every cycle this corresponds to the task cycle time of the calling task. |
fKp | FLOAT | Proportional gain of the P-element |