FB_CTRL_ACTUAL_VALUE_FILTER

FB_CTRL_ACTUAL_VALUE_FILTER 1:

The function block allows a measured input value to be checked for plausibility and filtered.

Behavior of the output

FB_CTRL_ACTUAL_VALUE_FILTER 2:

This function block allows a plausibility check to be carried out on a measured input value. If the difference between two sampling values in sequence (measurements) is larger than the specified window, fDeltaMax, then the current input value is suppressed for a maximum of three cycles. During this time the output value is extrapolated from the previous input values. If the specified window is exceeded for more than three cycles, the output will again follow the input value. The behavior of the output is illustrated in the diagram above.

FB_CTRL_ACTUAL_VALUE_FILTER 3: Inputs

VAR_INPUT
    fIn        : FLOAT;
    fManValue  : FLOAT;
    eMode      : E_CTRL_MODE;
END_VAR

Name

Type

Description

fIn

FLOAT

Input value of the filter

fManValue

FLOAT

Input value that is output in manual mode.

eMode

E_CTRL_MODE

Input that specifies the operation mode of the function block.

FB_CTRL_ACTUAL_VALUE_FILTER 4: Outputs

VAR_OUTPUT
    fOut      : FLOAT;
    eState    : E_CTRL_STATE;
    eErrorId  : E_CTRL_ERRORCODES;
    bError    : BOOL;
END_VAR

Name

Type

Description

fOut

FLOAT

Output of the function block

eState

E_CTRL_
STATE

State of the function block

eErrorId

E_CTRL_
ERROR
CODES

Supplies the error number when the output bError is set.

bError

BOOL

Becomes TRUE, as soon as an error occurs.

FB_CTRL_ACTUAL_VALUE_FILTER 5: Inputs/ outputs

VAR_IN_OUT
    stParams    : ST_CTRL_ACTUAL_VALUE_FILTER_PARAMS;
END_VAR

Name

Type

Description

stParams

ST_CTRL_ACTUAL_VALUE_FILTER_
PARAMS

Parameter structure of the actual value filter element

stParams consists of the following elements:

TYPE
ST_CTRL_ACTUAL_VALUE_FILTER_PARAMS:
STRUCT
    tCtrlCycleTime    : TIME := T#0ms;
    tTaskCycleTime    : TIME := T#0ms;
    fDeltaMax         : FLOAT;
END_STRUCT
END_TYPE

Name

Type

Description

tCtrlCycleTime

TIME

Cycle time with which the control loop is processed. This must be greater than or equal to the TaskCycleTime. The function block uses this input value to calculate internally whether the state and the output values have to be updated in the current cycle.

tTaskCycleTime

TIME

Cycle time with which the function block is called. If the function block is called in every cycle this corresponds to the task cycle time of the calling task.

fDeltaMax

FLOAT

Maximum difference between two input values in sequence. See description above.