FB_CTRL_NOISE_GENERATOR

This function block generates a noise signal on the basis of the pseudo-random number in the range [-fAmplitude ... fAmplitude].
Output signal
Output signal with an amplitude of 5.0.
Inputs
VAR_INPUT
fManSyncValue : FLOAT;
eMode : E_CTRL_MODE;
END_VARName | Type | Description |
|---|---|---|
fManSyncValue | FLOAT | Input value that is output at the output in manual mode. |
eMode | E_CTRL_MODE | Input that specifies the operation mode of the function block. |
Outputs
VAR_OUTPUT
fOut : FLOAT;
eState : E_CTRL_STATE;
eErrorId : E_CTRL_ERRORCODES;
bError : BOOL;
END_VARName | Type | Description |
|---|---|---|
fOut | FLOAT | Output of the noise generator |
eState | E_CTRL_STATE | State of the function block |
eErrorId | E_CTRL_ERRORCODES | Supplies the error number when the output |
bError | BOOL | Becomes TRUE, as soon as an error occurs. |
Inputs/ outputs
VAR_IN_OUT
stParams : ST_CTRL_NOISE_GENERATOR_PARAMS;
END_VAR Name | Type | Description |
|---|---|---|
stParams | ST_CTRL_NOISE_GENERATOR_ | Parameter structure of the noise generator |
stParams consists of the following elements:
TYPE
ST_CTRL_NOISE_GENERATOR_PARAMS:
STRUCT
tCtrlCycleTime : TIME := T#0ms;
tTaskCycleTime : TIME := T#0ms;
fAmplitude : FLOAT := 0;
END_TYPEName | Type | Description |
|---|---|---|
tCtrlCycleTime | TIME | Cycle time with which the control loop is processed. This must be greater than or equal to the TaskCycleTime. The function block uses this input value to calculate internally whether the state and the output values have to be updated in the current cycle. |
tTaskCycleTime | TIME | Cycle time with which the function block is called. If the function block is called in every cycle this corresponds to the task cycle time of the calling task. |
fAmplitude | FLOAT | Amplitude of the output signal: A noise signal extending over the range [-fAmplitude/2.0 ... fAmplitude/2.0] is created at the function block's output. |