FB_CTRL_PI_PID

The function block provides a cascaded PI-PID controller in the functional diagram. Internally, this function block uses the FB_CTRL_PI, FB_CTRL_LIMITER and FB_CTRL_PID transfer elements.
Transfer function of the PI element

Transfer function of the PID-element

Functional diagram for the cascaded transfer element

Inputs
VAR_INPUT
fSetpointValue : FLOAT;
fActualValueOuterLoop : FLOAT;
fActualValueInnerLoop : FLOAT;
fPreControl : FLOAT;
fManSyncValueInnerLoop : FLOAT;
bSyncInnerLoop : BOOL;
eModeInnerLoop : E_CTRL_MODE;
bHoldInnerLoop : BOOL;
fManSyncValueOuterLoop : FLOAT;
bSyncOuterLoop : BOOL;
eModeOuterLoop : E_CTRL_MODE;
bHoldOuterLoop : BOOL;
END_VARName | Type | Description |
|---|---|---|
fSetpointValue | FLOAT | Setpoint of the controlled variable |
fActualValueOuterLoop | FLOAT | The actual value of the controlled variable that is fed back to the PI controller of the outer control loop. |
fActualValueInnerLoop | FLOAT | The actual value of the controlled variable that is fed back to the PID controller of the inner control loop. |
fPreControl | FLOAT | Pre-control that is connected behind the PI controller. |
fManSyncValueInnerLoop | FLOAT | Input, to whose value it is possible to set the internal state of the PID-element (the inner control loop). |
bSyncInnerLoop | BOOL | A rising edge at this input sets the PID-element (the inner control loop) to the value "fManSyncValueInnerLoop". |
eModeInnerLoop | E_CTRL_MODE | Input that specifies the operation mode of the PID-element (the inner control loop). |
bHoldInnerLoop | BOOL | A TRUE at this input holds the internal state of the PID-element (the inner control loop) constant at the current value. |
fManSyncValueOuterLoop | FLOAT | Input, to whose value it is possible to set the internal state of the PI element (the outer control loop). |
bSyncOuterLoop | BOOL | A rising edge at this input sets the PI element (the outer control loop) to the value "fManSyncValueOuterLoop". |
eModeOuterLoop | E_CTRL_MODE | Input that specifies the operation mode of the PI element (the outer control loop). |
bHoldOuterLoop | BOOL | A TRUE at this input holds the internal state of the PI element (the outer control loop) constant at the current value. |
Outputs
VAR_OUTPUT
fOut : FLOAT;
eStateInnerLoop : E_CTRL_STATE;
bARWactiveInnerLoop : BOOL;
eErrorIdInnerLoop : E_CTRL_ERRORCODES;
bErrorInnerLoop : BOOL;
eStateOuterLoop : E_CTRL_STATE;
bARWactiveOuterLoop : BOOL;
eErrorIdOuterLoop : E_CTRL_ERRORCODES;
bErrorOuterLoop : BOOL;
END_VARName | Type | Description |
|---|---|---|
fOut | FLOAT | Output of the PI-PID-element |
eStateInnerLoop | E_CTRL_STATE | State of the internal PID-element (inner control loop) |
bARWactive | BOOL | A TRUE at this output indicates that the output of the PID-element (the inner control loop) is being restricted. |
eErrorIdInnerLoop | E_CTRL_ERROR | Returns the error number of the PID-element (the inner control loop) when the |
bErrorInnerLoop | BOOL | Is set to TRUE as soon as an error occurs in the PID-element (the inner control loop). |
eStateOuterLoop | E_CTRL_STATE | State of the internal PI element (outer control loop) |
bARWactiveOuterLoop | BOOL | A TRUE at this output indicates that the PI element's (the outer control loop) output is being restricted. |
eErrorIdOuterLoop | E_CTRL_ERRORCODES | Returns the error number of the PI element (the outer control loop) when the |
bErrorOuterLoop | BOOL | Is set to TRUE as soon as an error occurs in the PI element (the outer control loop). |
Inputs/ outputs
VAR_IN_OUT
stParams : ST_CTRL_PI_PID_PARAMS;
END_VARName | Type | Description |
|---|---|---|
stParams | ST_CTRL_PI_PID_PARAMS | Parameter structure of the PI-PID-element |
stParams consists of the following elements:
TYPE
ST_CTRL_PI_PID_PARAMS :
STRUCT
tCtrlCycleTime : TIME := T#0ms;
tTaskCycleTime : TIME := T#0ms;
fKp_OuterLoop : FLOAT := 0;
tTn_OuterLoop : TIME := T#0s;
fMaxLimit_OuterLoop : FLOAT := 1E38;
fMinLimit_OuterLoop : FLOAT := -1E38;
fKp_InnerLoop : FLOAT := 0;
tTn_InnerLoop : TIME := T#0ms;
tTv_InnerLoop : TIME := T#0ms;
tTd_InnerLoop : TIME := T#0ms;
fMaxLimit_InnerLoop : FLOAT := 1E38;
fMinLimit_InnerLoop : FLOAT := -1E38;
END_STRUCT
END_TYPE Name | Type | Description |
|---|---|---|
tCtrlCycleTime | TIME | Cycle time with which the control loop is processed. This must be greater than or equal to the TaskCycleTime. The function block uses this input value to calculate internally whether the state and the output values have to be updated in the current cycle. |
tTaskCycleTime | TIME | Cycle time with which the function block is called. If the function block is called in every cycle this corresponds to the task cycle time of the calling task. |
fKp_OuterLoop | FLOAT | Controller amplification / controller coefficient of the PI element (outer control loop) |
tTn_OuterLoop | TIME | Integral action time of the internal PI element (outer control loop). The I-component is deactivated if this is parameterized as T#0s. |
fMaxLimit_OuterLoop | FLOAT | Upper limit at which integration in the PID-element is halted and to which the output is limited (ARW measure). Reaching this limit is indicated by a TRUE at the |
fMinLimit_OuterLoop | FLOAT | Lower limit at which integration in the PID-element is halted and to which the output is limited (ARW measure). Reaching this limit is indicated by a TRUE at the |
fKp_InnerLoop | FLOAT | Controller amplification / controller coefficient of the PID element (inner control loop) |
tTn_InnerLoop | TIME | Integral action time of the PID-element (inner control loop). The I-component is deactivated if this is parameterized as T#0s. |
tTv_InnerLoop | TIME | Derivative action time of the PID-element (inner control loop). The D-component is deactivated if this is parameterized as T#0s. |
tTd_InnerLoop | TIME | Damping time of the PID-element (inner control loop) |
fMaxLimit_InnerLoop | FLOAT | Upper limit at which integration in the PID-element is halted and to which the output is limited (ARW measure). Reaching this limit is indicated by a TRUE at the |
fMinLimit_InnerLoop | FLOAT | Lower limit at which integration in the PID-element is halted and to which the output is limited (ARW measure). Reaching this limit is indicated by a TRUE at the |