FB_CTRL_LOG_MAT_FILE
This function block allows a log file to be created in Matlab 5 (*.mat) format, in which a maximum of 10 magnitudes may be recorded.
Two variables are created in the file, a double array and a cell array. The recorded magnitudes are recorded, line-by-line, in the double array. The identifiers of the individual rows are stored in the cell array. The user can specify the name used for the double array in the function block's parameter structure. The name of the cell array is derived from the name of the double array by appending "_Info" to the variable name.
The input data is written at equal time intervals in the columns of the data array. A time stamp for the relevant entry, in s, can be stored in the first column. The time interval between the entries is specified in the tLogCycleTime
parameter. If, for instance, "tLogCycleTime := T\#2s" is chosen, then an entry is made in the file every 2s.
![]() | When the mode is set to It is essential that the file is closed by switching into |
The function block makes it possible to work with or without an external buffer.
Operating without an external buffer: | The bBusy output is TRUE when the logging of a row has been started. The following data set will not be logged until the bBusy output is FALSE again. The |
Operating with an external buffer: | The user must create a buffer larger than 1500 bytes and with the type |
![]() | The external buffer is used if a buffer address and a buffer size greater than zero are parameterized. In the absence of an external buffer, an internal buffer with the size of 1500 bytes is used. |
Inputs
VAR_INPUT
fLogData : T_CTRL_LOGGER_DATA;
eMode : E_CTRL_MODE;
END_VAR
VAR_GLOBAL CONSTANT
nCTRL_LOGGER_DATA_ARRAY_SIZE :UINT := 10;
END_VAR
TYPE
T_CTRL_LOGGER_DATA :ARRAY [1..nCTRL_LOGGER_DATA_ARRAY_SIZE]
OF FLOAT;
END_TYPE
Name | Type | Description |
---|---|---|
fLogData | T_CTRL_ | Array containing the values that are to be written into the log file. |
eMode | E_CTRL_MODE | Input that specifies the operation mode of the function block. |
Outputs
VAR_OUTPUT
eState : E_CTRL_STATE;
bFileOpen : BOOL
bFileClosed : BOOL
fBufferUsage : FLOAT
nLoggedColumns : DINT;
bBusy : BOOL
eErrorId : E_CTRL_ERRORCODES;
bError : BOOL;
END_VAR
Name | Type | Description |
---|---|---|
eState | E_CTRL_STATE | State of the function block |
bFileOpen | BOOL | A TRUE at this output indicates that the file has successfully been opened. |
bFileClosed | BOOL | A TRUE at this output indicates that the file has successfully been closed. |
fBufferUsage | FLOAT | Current fill level of the external buffer as a percentage |
nLogged | DINT | Number of columns written in the file |
bBusy | BOOL | A TRUE at this output indicates that logging a row is active. |
eErrorId | E_CTRL_ERRORCODES | Supplies the error number when the output |
bError | BOOL | Becomes TRUE, as soon as an error occurs. |
Inputs/ outputs
VAR_IN_OUT
stParams : ST_CTRL_LOG_MAT_FILE_PARAMS;
END_VAR
Name | Type | Description |
---|---|---|
stParams | ST_CTRL_LOG_MAT_FILE_ | Parameter structure of the logging function block |
stParams
consists of the following elements:
TYPE ST_CTRL_LOG_MAT_FILE_PARAMS:
STRUCT
tLogCycleTime : TIME := T#0ms;
tTaskCycleTime : TIME := T#0ms;
sFileName : STRING;
nNumberOfRows : INT(1..10);
sMatrixName : STRING;
arRowDescription : ARRAY [1..10] OF STRING(25);
bWriteTimeStamps : BOOL := TRUE;
bWriteRowDescription : BOOL := TRUE;
pLogBuffer_ADR : POINTER TO
ST_CTRL_MULTIPLE_PWM_OUT_DATA;
nLogBuffer_SIZEOF : UDINT;
END_STRUCT
END_TYPE
Name | Type | Description |
---|---|---|
tLogCycleTime | TIME | Cycle time with which entries are written into the log file. This must be greater than or equal to the TaskCycleTime. |
tTaskCycleTime | TIME | Cycle time with which the function block is called. If the function block is called in every cycle this corresponds to the task cycle time of the calling task. |
sFileName | STRING | Name and path of the log file, for example: d:\Logfile.mat |
nNumberOfRows | INT | Number of columns written into the file (maximum 10). |
sMatrixName | STRING | Name of the data array |
arRow | ARRAY | Array of strings that contain the line headings. |
bWriteTime | BOOL | If this parameter is set to TRUE, the timestamp of the measurement is written into the first row of the data array. |
bWriteRow | BOOL | If this parameter is set to TRUE a cell array is created into which the descriptions of the rows are written. |
pLogBuffer_ADR | POINTER TO ST_CTRL_ | Address of the external |
nLogBuffer_ | UDINT | Size of the |
Notice | |
Error during file handling The parameter set can only be changed when the file is closed (bFileClosed = TRUE). Otherwise errors can occur during file handling. |
Sample
PROGRAM PRG_LOG_MAT_FILE_TEST_BUFFERED
VAR
eMode : E_CTRL_MODE;
stParams : ST_CTRL_LOG_MAT_FILE_PARAMS;
LoggerData : T_CTRL_LOGGER_DATA;
eErrorId : E_CTRL_ERRORCODES;
bError : BOOL;
fbCtrlLogMatFile : FB_CTRL_LOG_MAT_FILE;
LogBuffer : ARRAY[0..2000] OF BYTE;
bInit : BOOL := TRUE;
fIn : LREAL;
fOut : LREAL;
fMaxBufferUsage : LREAL;
END_VAR
IF bInit THEN
stCtrl_GLOBAL_CycleTimeInterpretation.bInterpretCycleTimeAsTicks := FALSE;
stCtrl_GLOBAL_CycleTimeInterpretation.fBaseTime := 0;
stParams.tLogCycleTime := T#2ms;
stParams.tTaskCycleTime := T#2ms;
stParams.nNumberOfRows := 3;
stParams.sFileName := 'D:\test.mat';
stParams.sMatrixName := 'TwinCAT_ControllerToolbox_Log';
stParams.arRowDescription[1] := 'Input';
stParams.arRowDescription[2] := 'Output 1';
stParams.arRowDescription[3] := 'Output 2';
stParams.bWriteRowDescription := TRUE;
stParams.bWriteTimeStamps := TRUE;
eMode := eCTRL_MODE_ACTIVE;
bInit := FALSE;
END_IF
stParams.nLogBuffer_SIZEOF := SIZEOF( LogBuffer );
stParams.pLogBuffer_ADR := ADR( LogBuffer );
fIn := fIn + 0.01;
fOut := SIN(fIn);
LoggerData[1]:= fIn;
LoggerData[2]:= fOut;
LoggerData[3]:= fOut * 2;
IF fbCtrlLogMatFile.nLoggedColumns >= 25 THEN
eMode := eCTRL_MODE_Passive;
END_IF
fbCtrlLogMatFile( fLogData := LoggerData,
eMode := eMode,
stParams :=stParams,
eErrorId => eErrorId,
bError => bError);
fMaxBufferUsage := MAX(fbCtrlLogMatFile.fBufferUsage, fMaxBufferUsage);
