Programming
Content |
---|
POUs/Read
POUs |
Description |
---|---|
Electric current (Amperes) | |
Electric current (milliAmperes) | |
Angular distance (radians) | |
Angular velocity (radians/second) | |
Thermal energy (kilo-Btus) | |
Thermal energy (mega-Btus) | |
ASCII character (8-bit ASCII character) | |
Absolute count (units) | |
Increment count (units (delta)) | |
Day of week (day names) | |
Electric energy (kiloWatt-hours) | |
Electric energy (Watt-hours) | |
Flow volume (liters/second) | |
Flow volume (milliliters/second) | |
Length (meters) | |
Length (kilometers) | |
Length(micrometers (microns)) | |
Length (millimeters) | |
Continuous level (% of full level) | |
Mass (grams) | |
Mass (kilograms) | |
Mass (metric tons) | |
Mass (milligrams) | |
Power (Watts) | |
Power (kiloWatts) | |
Concentration (ppm) | |
Pressure (gauge) (kiloPascals) | |
Electric resistance (Ohms) | |
Electric resistance (kiloOhms) | |
Sound level (dB) | |
Linear velocity (meters/second) | |
Linear velocity (meters/second) | |
Character string | |
Wide character string with locale code | |
Telecomm states | |
Temperature (degrees Celsius) | |
Volume (liters) | |
Volume (kiloliters) | |
Volume (milliliters) | |
Electric voltage (Volts) | |
Electric voltage (dB microVolts) | |
Electric voltage (kiloVolts) | |
Electric voltage (milliVolts) | |
Electric current (Amperes) | |
Angular distance (radians) | |
Angular velocity (radians/second) | |
Absolute count (units) | |
Increment count (units (delta)) | |
Flow volume (liters/second) | |
Length (meters) | |
Continuous level | |
Mass (grams) | |
Power (Watts) | |
Concentration (ppm) | |
Pressure (gauge) (Pascals) | |
Electric resistance (Ohms) | |
Sound level (dBspl) | |
Linear velocity (meters/second) | |
Temperature (degrees Celsius) | |
Elapsed time (seconds) | |
Volume (liters) | |
Electric voltage (Volts) | |
Thermal energy (Btus) | |
Electric energy (Watt-hours) | |
Configuration source | |
CIELAB color (L*,a*,b) | |
Grammage (grams/sq meter) | |
Grammage (grams/sq meter) | |
File request | |
File status | |
Frequency (Hertz) | |
Frequency (Hertz) | |
Frequency (kiloHertz) | |
Frequency (Hertz) | |
Illumination (lux) | |
Percentage level (% of full level) | |
Multiplier | |
State vector | |
Time stamp | |
Zero and span | |
ISO 7811 (40 hexadecimal digits) | |
Elapsed time | |
Alarm status | |
Currency | |
File position | |
Multiply/Divide | |
Object request | |
Object status | |
Preset | |
Switch | |
Translation table | |
Override code | |
Power factor | |
Power factor (multiplier) | |
Density (kilograms/cubic meter) | |
Density (kilograms/cubic meter) | |
Angular velocity (revolutions/minute (RPM)) | |
HVAC emergency mode | |
Angular distance(degrees) | |
Temperature (degrees Celsius) | |
Temperature | |
Elapsed time (seconds) | |
HVAC mode | |
Occupancy | |
Area (square meters) | |
HVAC override | |
HVAC status | |
Pressure | |
Neuron address | |
Scene control | |
Scene configuration | |
Setting control | |
Evaporator state | |
Thermostat mode | |
Defrost mode | |
Defrost termination | |
Defrost state | |
Elapsed time | |
Elapsed time | |
Acidity (pH) | |
Acidity (pH) | |
Chiller status | |
Time of day event | |
Smoke obscuration | |
Fire test request | |
Temperature rate of change/rise | |
Fire initiator type | |
Fire indicator type | |
Time zone descriptor | |
Earth position | |
Register value | |
Register value | |
Voltage in alternating current | |
Amperage in alternating current | |
Turbidity | |
Turbidity | |
HVAC unit type | |
Electric energy | |
Temp difference | |
Control request | |
Control response | |
Camera PTZ | |
Privacy zone | |
Position control | |
Enthalpy (kiloJoules/kg) | |
GFCI status type | |
Motor state | |
Pumpset | |
Exclusive control | |
Pumpset sensor | |
Pump sensor | |
Absolute humidity | |
Flow volume | |
Device control mode | |
Valve mode | |
Alarm status 2 | |
State vector | |
Network variable type | |
Entry operation mode | |
Entry state | |
Entry status | |
Flow direction | |
HVAC saturation status | |
Device status | |
Device fault states | |
Device maintenance | |
Date event | |
Scheduler value | |
Sunblind State | |
Rail-Audio Controller Control | |
Rail-Audio Controller Request | |
Absolute count | |
Clothes Washer Command | |
Clothes Washer-Management Status | |
Clothes Washer Status | |
Clothes Washer Alarm | |
Value multiplier | |
Switch with scene and setting control. | |
Color. | |
Log status (hundredths of second) | |
Precision timestamp. | |
Log file transfer request. | |
Log file transfer status. | |
Log status request. | |
Enthalpy difference (kJ/kg) . | |
Electrical current (milliAmperes) . | |
Time hour (hours) . | |
Lamp Status. | |
Environment. | |
Geographic Location. |
POUs/Send
POUs |
Description |
---|---|
Electric current (Amperes) | |
Electric current (milliAmperes) | |
Angular distance (radians) | |
Angular velocity (radians/second)9 | |
Thermal energy (kilo-Btus) | |
Thermal energy (mega-Btus) | |
ASCII character (8-bit ASCII character) | |
Absolute count (units) | |
Increment count (units (delta)) | |
Day of week (day names) | |
Electric energy (kiloWatt-hours) | |
Electric energy (Watt-hours) | |
Flow volume (liters/second) | |
Flow volume (milliliters/second) | |
Length (meters) | |
Length (kilometers) | |
Length (micrometers (microns)) | |
Length (millimeters) | |
Continuous level (% of full level) | |
Mass (grams) | |
Mass (kilograms) | |
Mass (metric tons) | |
Mass (milligrams) | |
Power (Watts) | |
Power (kiloWatts) | |
Concentration (ppm) | |
Pressure (gauge) (kiloPascals) | |
Electric resistance (Ohms) | |
Electric resistance (kiloOhms) | |
Sound level (dB) | |
Linear velocity (meters/second) | |
Linear velocity (meters/second) | |
Character string (30 characters max) | |
Wide character string | |
Telecomm states (telecomm state names) | |
Temperature (degrees Celsius) | |
Volume (liters) | |
Volume (kiloliters) | |
Volume (milliliters) | |
Electric voltage (Volts) | |
Electric voltage (dB microVolts) | |
Electric voltage (kiloVolts) | |
Electric voltage (milliVolts) | |
Electric current (Amperes) | |
Angular distance (radians) | |
Angular velocity (radians/second) | |
Absolute count (units) | |
Increment count (units (delta)) | |
Flow volume (liters/second) | |
Length (meters) | |
Continuous level (% of full scale) | |
Mass (grams) | |
Power (Watts) | |
Concentration (ppm) | |
Pressure (gauge) (Pascals) | |
Electric resistance (Ohms) | |
Sound level (dBspl) | |
Linear velocity (meters/second) | |
Temperature (degrees Celsius) | |
Elapsed time (seconds) | |
Volume (liters) | |
Electric voltage (Volts) | |
Thermal energy (Btus) | |
Electric energy (Watt-hours) | |
Configuration source (configuration source names) | |
CIELAB color (L*,a*,b) | |
Grammage (grams/sq meter) | |
Grammage (grams/sq meter) | |
File request | |
File status | |
Frequency (Hertz) | |
Frequency (Hertz) | |
Frequency (kiloHertz) | |
Frequency (Hertz) | |
Illumination (lux) | |
Percentage level (% of full level) | |
Multiplier (16-bit unsigned value) | |
State vector (16 individual bit values) | |
Time stamp (year, month, day, hour, minute, second) | |
Zero and span (Zero, span) | |
ISO 7811 (40 hexadecimal digits) | |
Elapsed time (day, hour, minute, second, millisecond) | |
Alarm status | |
Currency (unit, magnitude, value) | |
File position (pointer, length) | |
Multiply/Divide (multiplier, divisor) | |
Object request (ID, request) | |
Object status (ID, status flags) | |
Preset (mode, data, time) | |
Switch (value, state) | |
Translation table (points, interpolation) | |
Override code (override code names) | |
Power factor (multiplier) | |
Power factor (multiplier) . | |
Density (kilograms/cubic meter) | |
Density (kilograms/cubic meter) . | |
Angular velocity (revolutions/minute (RPM)) | |
HVAC emergency mode (emergency mode names) | |
Angular distance (degrees) | |
Temperature (degrees Celsius) | |
Temperature (6 temperature values) | |
Elapsed time (seconds) | |
HVAC mode (HVAC mode names) | |
Occupancy (occupancy code names) | |
Area (square meters) | |
HVAC override (state, pct, flow) | |
HVAC status (mode, 5 percents, flag) | |
Pressure (gauge) (Pascals) | |
Neuron address (16-bit address value) | |
Scene control (function, scene number) | |
Scene configuration | |
Setting control (function, setting, rotation) | |
Evaporator state (evaporator state names) | |
Thermostat mode (thermostat mode names) | |
Defrost mode (defrost mode names) | |
Defrost termination (defrost termination names) | |
Defrost state (defrost state names) | |
Elapsed time (minutes) | |
Elapsed time (hours) | |
Acidity (pH) . Ratio of concentration of ions | |
Acidity (pH) . Ratio of concentration of ions | |
Chiller status (run mode, op mode, state bits) | |
Time of day event (current, next, time) | |
Smoke obscuration (percent obscuration) | |
Fire test request (fire test names) | |
Temperature rate of change/rise (degrees Celsius/minute) | |
Fire initiator type (fire initiator type names) | |
Fire indicator type (fire indicator type names) | |
Time zone descriptor (offset, type, startDST, endDST) | |
Earth position | |
Register value | |
Register value | |
Voltage in alternating current (volts AC) | |
Amperage in alternating current (amperes AC) | |
Turbidity (nephelometric turbidity units) | |
Turbidity (nephelometric turbidity units) | |
HVAC unit type (HVAC unit type names) | |
Electric energy (kiloWatt-hours) . | |
Temp difference (degrees Celsius) . | |
Control request (receiver ID, sender ID, sender priority) . | |
Control response (status, sender, controller ID) | |
Camera PTZ (pan, pan speed, tilt, tilt speed, zoom, zoom speed) . | |
Privacy zone (action, zone number, camera ID) | |
Position control | |
Enthalpy (kiloJoules/kg) | |
GFCI status type | |
Motor state (motor state names) | |
Pumpset | |
Exclusive control (status, address) | |
Pumpset sensor | |
Pump sensor (speed, temperature, status) | |
Absolute humidity (gram/kilogram) | |
Flow volume (cubic meters/hour) | |
Device control mode (device control mode names) | |
Valve mode (valve mode names) | |
Alarm status 2 | |
State vector (64 individual bit values) | |
Network variable type | |
Entry operation mode | |
Entry state | |
Entry status | |
Flow direction (flow direction names) | |
HVAC saturation status | |
Device status | |
Device fault states | |
Device maintenance | |
Date event | |
Scheduler value | |
Sunblind State | |
Rail-Audio Controller Control | |
Rail-Audio Controller Request | |
Absolute count. A 32-bit counter | |
Clothes Washer Command | |
Clothes Washer-Management Status | |
Clothes Washer Status | |
Clothes Washer Alarm | |
Multiplier. Value multiplier | |
Switch with scene and setting control | |
Color. | |
Log status (hundredths of second) | |
Precision timestamp. (seconds) | |
Log file transfer request. | |
Log file transfer status. | |
Log status request. | |
Enthalpy difference (kJ/kg) | |
Electrical current (milliAmperes) | |
Time hour (hours) | |
Lamp Status | |
Environment | |
Geographic Location |
Data types/Enums
Data types |
Description |
---|---|
Used by: SNVT_alarm / SNVT_alarm_2 | |
Used by: SNVT_clothes_w_c / SNVT_clothes_w_s | |
Used by: SNVT_clothes_w_c | |
Used by: SNVT_clothes_w_c / SNVT_clothes_w_s | |
Used by: SNVT_clothes_w_c | |
Used by: SCPTautoAnswer / SCPTcoolingResetEnable / SCPTdefrostHold / SCPTdefrostInternalSchedule / SCPTheatingResetEnable / SCPThighLimit1Enable / SCPThighLimit2Enable / SCPTlowLimit1Enable / SCPTlowLimit2Enable / SCPTscheduleInternal / SNVT_clothes_w_c / SNVT_pump_sensor / SNVT_pumpset_mn / SNVT_pumpset_sn | |
Used by: SNVT_time_zone | |
Used by: SNVT_pos_ctrl | |
Used by: SNVT_pos_ctrl | |
Used by: SNVT_chlr_status | |
Used by: SNVT_color_2 | |
Used by: SNVT_config_src | |
Used by: SNVT_ctrl_resp | |
Used by: SNVT_currency | |
Used by: SCPTtimePeriod / SNVT_date_day / SNVT_time_zone | |
Used by: SNVT_defr_mode | |
Used by: SNVT_defr_state | |
Used by: SNVT_defr_term | |
Used by: SNVT_dev_c_mode | |
Used by: SNVT_dev_fault / SNVT_dev_maint / SNVT_dev_status | |
Used by: SNVT_clothes_w_c / SNVT_lev_disc | |
Used by: SNVT_hvac_emerg | |
Used by: SNVT_ent_state | |
Used by: SNVT_ent_opmode / SNVT_ent_status | |
Used by: SNVT_evap_state | |
Used by: SNVT_ex_control | |
Used by: SNVT_file_req | |
Used by: SNVT_file_status | |
Used by: SNVT_fire_indcte | |
Used by: SNVT_fire_init | |
Used by: SNVT_fire_test | |
Used by: SNVT_flow_dir | |
Used by: SNVT_gfci_status | |
Used by: SNVT_hvac_type | |
Used by: SNVT_hvac_overid | |
Used by: SNVT_chlr_status / SNVT_hvac_mode / SNVT_hvac_status | |
Used by: SNVT_preset | |
Used by: SCPTlogRecord / SNVT_log_status | |
Used by: SNVT_motor_state / SNVT_pumpset_mn | |
Used by: SNVT_nv_type | |
Used by: SNVT_obj_request | |
Used by: SNVT_occupancy / SNVT_tod_event | |
Used by: SNVT_override | |
Used by: SNVT_ptz | |
Used by: SNVT_alarm / SNVT_alarm_2 / SNVT_pumpset_mn | |
Used by: SNVT_privacyzone | |
Used by: SNVT_rac_ctrl / SNVT_rac_req | |
Used by: SNVT_rac_ctrl / SNVT_rac_req | |
Used by: SNVT_reg_val / SNVT_reg_val_ts | |
Used by: SNVT_sblnd_state | |
Used by: SNVT_sblnd_state | |
Used by: SNVT_scene_cfg | |
Used by: SNVT_scene | |
Used by: SNVT_sec_state | |
Used by: SNVT_sec_status | |
Used by: SNVT_setting | |
Used by: SNVT_switch_2 | |
Used by: SNVT_telcom | |
Used by: SNVT_therm_mode | |
Used by: SNVT_ptz | |
Used by: SNVT_pump_sensor | |
Used by: SNVT_valve_mode | |
Used by: SNVT_ptz |
Data types/Hardware Types
Data types |
Description |
---|---|
Process Image of the inputs | |
Process Image of the outputs |
Data types/Structure/AuxiliaryStructure/SNVT_chlr_status
Data types |
Description |
---|---|
Used by: SNVT_chlr_status |
Data types/Structure/AuxiliaryStructure/SNVT_clothes_w_c
Data types |
Description |
---|---|
Used by: SNVT_clothes_w_c | |
Used by: SNVT_clothes_w_c | |
Used by: SNVT_clothes_w_c | |
Used by: SNVT_clothes_w_c | |
Used by: SNVT_clothes_w_c | |
Used by: SNVT_clothes_w_c | |
Used by: SNVT_clothes_w_c |
Data types/Structure/AuxiliaryStructure/SNVT_clothes_w_s
Data types |
Description |
---|---|
Used by: SNVT_clothes_w_s |
Data types/Structure/AuxiliaryStructure/SNVT_color_2
Data types |
Description |
---|---|
Used by: SNVT_color_2 | |
Used by: SNVT_color_2 | |
Used by: SNVT_color_2 | |
Used by: SNVT_color_2 |
Data types/Structure/AuxiliaryStructure/SNVT_ctrl_resp
Data types |
Description |
---|---|
Used by: SNVT_ctrl_resp | |
Used by: SNVT_ctrl_resp |
Data types/Structure/AuxiliaryStructure/SNVT_dev_fault
Data types |
Description |
---|---|
Used by: SNVT_dev_fault | |
Used by: SNVT_dev_fault | |
Used by: SNVT_dev_fault |
Data types/Structure/AuxiliaryStructure/SNVT_dev_maint
Data types |
Description |
---|---|
Used by: SNVT_dev_maint | |
Used by: SNVT_dev_maint | |
Used by: SNVT_dev_maint |
Data types/Structure/AuxiliaryStructure/SNVT_dev_status
Data types |
Description |
---|---|
Used by: SNVT_dev_status | |
Used by: SNVT_dev_status | |
Used by: SNVT_dev_status |
Data types/Structure/AuxiliaryStructure/SNVT_ex_control
Data types |
Description |
---|---|
Used by: SNVT_ex_control |
Data types/Structure/AuxiliaryStructure/SNVT_file_req
Data types |
Description |
---|---|
Used by: SNVT_file_req | |
Used by: SNVT_file_req | |
Used by: SNVT_file_req | |
Used by: SNVT_file_req |
Data types/Structure/AuxiliaryStructure/SNVT_file_status
Data types |
Description |
---|---|
Used by: FB_Write_Address_Table / FB_Read_Address_Table | |
Used by: SNVT_file_status | |
Used by: SNVT_file_status |
Data types/Structure/AuxiliaryStructure/SNVT_lamp_status
Data types |
Description |
---|---|
Used by: SNVT_lamp_status | |
Used by: SNVT_lamp_status |
Data types/Structure/AuxiliaryStructure/SNVT_pos_ctrl
Data types |
Description |
---|---|
Used by: SNVT_pos_ctrl | |
Used by: SNVT_pos_ctrl |
Data types/Structure/AuxiliaryStructure/SNVT_rac_ctrl
Data types |
Description |
---|---|
Used by: SNVT_rac_req / SNVT_rac_ctrl | |
Used by: SNVT_rac_req / SNVT_rac_ctrl | |
Used by: SNVT_rac_ctrl | |
Used by: SNVT_rac_req / SNVT_rac_ctrl | |
Used by: SNVT_rac_req / SNVT_rac_ctrl |
Data types/Structure/AuxiliaryStructure/SNVT_rac_req
Data types |
Description |
---|---|
| |
|
Data types/Structure/AuxiliaryStructure/SNVT_switch_2
Data types |
Description |
---|---|
Used by: SNVT_switch_2 |
Data types/Structure/AuxiliaryStructure/SNVT_time_zone
Data types |
Description |
---|---|
Used by: SNVT_time_zone | |
Used by: SNVT_time_zone | |
Used by: SNVT_time_zone | |
Used by: SNVT_time_zone |
Data types/Structure
Data types |
Description |
---|---|
Structure for configuration | |
Used by: FB_Write_Address_Table / FB_Read_Address_Table | |
Used by: FB_Write_Config_Table / FB_Read_Config_Table | |
Used by: FB_Write_Domain_Table / FB_Read_Domain_Table | |
Used by: SNVT_alarm | |
Used by: SNVT_alarm_2 | |
Used by: SNVT_chlr_status | |
Used by: SNVT_clothes_w_a | |
Used by: SNVT_clothes_w_c | |
Used by: SNVT_clothes_w_m | |
Used by: SNVT_clothes_w_s | |
Used by: SNVT_color | |
Used by: SNVT_color_2 | |
Used by: SNVT_ctrl_req | |
Used by: SNVT_ctrl_resp | |
Used by: SNVT_currency | |
Used by: SNVT_date_event | |
Used by: SNVT_dev_fault | |
Used by: SNVT_dev_maint | |
Used by: SNVT_dev_status | |
Used by: SNVT_earth_pos | |
Used by: SNVT_elapsed_tm | |
Used by: SNVT_ent_status | |
Used by: SNVT_environment | |
Used by: SNVT_ex_control | |
Used by: SNVT_file_pos | |
Used by: SNVT_file_req | |
Used by: SNVT_file_status | |
Used by: SNVT_geo_loc | |
Used by: SNVT_hvac_overid | |
Used by: SNVT_hvac_satsts | |
Used by: SNVT_hvac_status | |
Used by: SNVT_lamp_status | |
Used by: SNVT_log_fx_request | |
Used by: SNVT_log_fx_status | |
Used by: SNVT_log_status | |
Used by: SNVT_muldiv | |
Used by: SNVT_nv_type | |
Used by: SNVT_obj_request | |
Used by: SNVT_obj_status | |
Used by: SNVT_pos_ctrl | |
Used by: SNVT_preset | |
Used by: SNVT_privacyzone | |
Used by: SNVT_ptz | |
Used by: SNVT_pump_sensor | |
Used by: SNVT_pumpset_mn | |
Used by: SNVT_pumpset_sn | |
Used by: SNVT_rac_ctrl | |
Used by: SNVT_rac_req | |
Used by: SNVT_rac_val | |
Used by: SNVT_rac_val_ts | |
Used by: SNVT_sblnd_state | |
Used by: SNVT_scene | |
Used by: SNVT_scene_cfg | |
Used by: SNVT_setting | |
Used by: SNVT_str_int | |
Used by: SNVT_switch | |
Used by: SNVT_switch_2 | |
Used by: SNVT_temp_setpt | |
Used by: SNVT_time_zone | |
Used by: SNVT_tod_event | |
Used by: SNVT_trans_table | |
Used by: SNVT_zerospan | |
adress table |
Data types
Data types |
Description |
---|---|
Error messages | |
Explicit message | |
Connection between "FB_LON_KL6401" and the read / send function blocks. | |
LON parameter interface | |
Structure of transmit buffer | |
Structure for configuration |