E_LON_nv_type_category_t
Used by: SNVT_nv_type
TYPE E_LON_nv_type_category_t :
(
eLON_NVT_CAT_NUL := -1,
eLON_NVT_CAT_INITIAL := 0,
eLON_NVT_CAT_SIGNED_CHAR := 1,
eLON_NVT_CAT_UNSIGNED_CHAR := 2,
eLON_NVT_CAT_SIGNED_SHORT := 3,
eLON_NVT_CAT_UNSIGNED_SHORT := 4,
eLON_NVT_CAT_SIGNED_LONG := 5,
eLON_NVT_CAT_UNSIGNED_LONG := 6,
eLON_NVT_CAT_ENUM := 7,
eLON_NVT_CAT_ARRAY := 8,
eLON_NVT_CAT_STRUCT := 9,
eLON_NVT_CAT_UNION := 10,
eLON_NVT_CAT_BITFIELD := 11,
eLON_NVT_CAT_FLOAT := 12,
eLON_NVT_CAT_SIGNED_QUAD := 13,
eLON_NVT_CAT_REFERENCE := 14
)
END_TYPE
eLON_NVT_CAT_NUL: Invalid Value
eLON_NVT_CAT_INITIAL:
eLON_NVT_CAT_SIGNED_CHAR: 8-bit signed character
eLON_NVT_CAT_UNSIGNED_CHAR: 8-bit unsigned character
eLON_NVT_CAT_SIGNED_SHORT: 8-bit signed integer
eLON_NVT_CAT_UNSIGNED_SHORT: 8-bit unsigned integer
eLON_NVT_CAT_SIGNED_LONG: 16-bit signed integer
eLON_NVT_CAT_UNSIGNED_LONG: 16-bit unsigned integer
eLON_NVT_CAT_ENUM: 8-bit enumeration
eLON_NVT_CAT_ARRAY: Array
eLON_NVT_CAT_STRUCT: Structure
eLON_NVT_CAT_UNION: Union
eLON_NVT_CAT_BITFIELD: Bitfield
eLON_NVT_CAT_FLOAT: 32-bit IEC 60559 (IEEE 754) floating-point value
eLON_NVT_CAT_SIGNED_QUAD: 32-bit signed integer
eLON_NVT_CAT_REFERENCE: Reference type